Menu Search

Thumb Screws - Knurled Plastic

In stock

These Thumb Screws - Knurled Plastic are fasteners used in various applications that demand a secure and readily adjustable connection. These screws have a knurled plastic head and offer distinct benefits over standard metal thumb screws.

It has a strong grip and is simple to use, allowing for quick and easy tightening or loosening by hand. The knurled texture improves the user's ability to apply torque without using other tools, making them perfect for tasks requiring frequent adjustments.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
133 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Head Height Head Diameter Thread Length Drive Type View
£ 0.2083 - £ 0.2083 582 In stock
M5
Black
Nylon 6/6
3.4 mm
16.0 mm
25.0 mm
Flat Drive
10053461 £ 0.2438 - £ 0.2438 10446 In stock
M6
Black
PA
3.4 mm
16.0 mm
8.0 mm
Flat Drive
£ 0.2806 - £ 0.2806 34 In stock
M6
Black
Nylon 6/6
3.4 mm
16.0 mm
22.0 mm
Flat Drive
10053348 £ 0.2182 - £ 0.2182 3154 In stock
M5
Black
Nylon 6/6
3.4 mm
16.0 mm
15.0 mm
Flat Drive
£ 0.2225 - £ 0.2225 13901 In stock
M5
Black
Nylon 6/6
3.4 mm
16.0 mm
40.0 mm
Flat Drive
10053508 £ 0.2551 - £ 0.2551 18000 In stock
M6
Black
Nylon 6/6
3.4 mm
16.0 mm
12.0 mm
Flat Drive
£ 0.2041 - £ 0.2041 1591 In stock
M4
Black
Nylon 6/6
3.4 mm
16.0 mm
25.0 mm
Flat Drive
£ 0.1743 - £ 0.295 Request the lead time here
M4
Natural
PA
5.0 mm
30.0 mm
40.0 mm
Flat Drive
£ 0.3841 - £ 0.3997 25600 In stock
M4
Black
30% Glass Fibre;Nylon
4.0 mm
13.0 mm
6.0 mm
Flat Drive
£ 0.2438 - £ 0.2438 7645 In stock
M6
Black
Nylon 6/6
3.4 mm
16.0 mm
6.5 mm
Flat Drive
10053362 £ 0.2338 - £ 0.2338 821 In stock
M5
Black
Nylon 6/6
3.4 mm
16.0 mm
20.0 mm
Flat Drive
£ 0.2268 - £ 0.231 191 In stock
M6
Natural
PA
3.4 mm
16.0 mm
22.0 mm
Flat Drive
10053478 £ 0.1956 - £ 0.1998 Request the lead time here
M6
Natural
Nylon 6/6
3.4 mm
16.0 mm
10.0 mm
Flat Drive
£ 0.1658 - £ 0.17 13680 In stock
M4
Natural
Nylon 6/6
3.4 mm
16.0 mm
30.0 mm
Flat Drive
£ 0.1658 - £ 0.17 157 In stock
M5
Natural
Nylon 6/6
3.4 mm
16.0 mm
25.0 mm
Flat Drive
£ 0.1956 - £ 0.1998 679 In stock
M6
Natural
PA
3.4 mm
16.0 mm
8.0 mm
Flat Drive
£ 0.2905 - £ 0.2905 136 In stock
M6
Black
PA
3.4 mm
16.0 mm
25.0 mm
Flat Drive
£ 0.1615 - £ 0.1658 782 In stock
M8
Natural
Nylon 6/6
5.0 mm
30.0 mm
16.0 mm
Flat Drive
£ 0.2707 - £ 0.2707 1900 In stock
M6
Black
Nylon 6/6
3.4 mm
16.0 mm
20.0 mm
Flat Drive
£ 0.1885 - £ 0.1927 8110 In stock
M5
Natural
Nylon 6/6
3.4 mm
16.0 mm
20.0 mm
Flat Drive
  • of 7
Knurled Head Screw M5 25.0 mm Nylon 6/6

10053386

Price Range
£ 0.2083 - £ 0.2083

Stock Levels
582 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Head Type
    Knurled Round Head
Knurled Head Screw M6 8.0 mm PA

10053461

Price Range
£ 0.2438 - £ 0.2438

Stock Levels
10446 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M6
  • Head Type
    Truss Head
Knurled Head Screw M6 22.0 mm Nylon 6/6

10053560

Price Range
£ 0.2806 - £ 0.2806

Stock Levels
34 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    22.0 mm
  • Thread Size
    M6
  • Head Type
    Knurled Round Head
Knurled Head Screw M5 15.0 mm Nylon 6/6

10053348

Price Range
£ 0.2182 - £ 0.2182

Stock Levels
3154 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M5
  • Head Type
    Knurled Round Head
Knurled Head Screw M5 40.0 mm Nylon 6/6

10053423

Price Range
£ 0.2225 - £ 0.2225

Stock Levels
13901 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Head Type
    Knurled Round Head
Knurled Head Screw M6 12.0 mm Nylon 6/6

10053508

Price Range
£ 0.2551 - £ 0.2551

Stock Levels
18000 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M6
  • Head Type
    Knurled Round Head
Knurled Head Screw M4 25.0 mm Nylon 6/6

10053287

Price Range
£ 0.2041 - £ 0.2041

Stock Levels
1591 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M4
  • Head Type
    Knurled Round Head
Knurled Head Screw M4 40.0 mm PA

10117514

Price Range
£ 0.295 - £ 0.1743

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M4
  • Head Type
    Truss Head
Knurled Head Screw M4 6.0 mm 30% Glass Fibre;Nylon

10088944

Price Range
£ 0.3997 - £ 0.3841

Stock Levels
25600 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Head Type
    Knurled Round Head
Knurled Head Screw M6 6.5 mm Nylon 6/6

10053447

Price Range
£ 0.2438 - £ 0.2438

Stock Levels
7645 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    6.5 mm
  • Thread Size
    M6
  • Head Type
    Knurled Round Head
Knurled Head Screw M5 20.0 mm Nylon 6/6

10053362

Price Range
£ 0.2338 - £ 0.2338

Stock Levels
821 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Head Type
    Knurled Round Head
Knurled Head Screw M6 22.0 mm PA

10053553

Price Range
£ 0.231 - £ 0.2268

Stock Levels
191 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    22.0 mm
  • Thread Size
    M6
  • Head Type
    Truss Head
Knurled Head Screw M6 10.0 mm Nylon 6/6

10053478

Price Range
£ 0.1998 - £ 0.1956

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Head Type
    Knurled Round Head
Knurled Head Screw M4 30.0 mm Nylon 6/6

10053294

Price Range
£ 0.17 - £ 0.1658

Stock Levels
13680 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M4
  • Head Type
    Knurled Round Head
Knurled Head Screw M5 25.0 mm Nylon 6/6

10053379

Price Range
£ 0.17 - £ 0.1658

Stock Levels
157 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Head Type
    Knurled Round Head
Knurled Head Screw M6 8.0 mm PA

10053454

Price Range
£ 0.1998 - £ 0.1956

Stock Levels
679 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M6
  • Head Type
    Truss Head
Knurled Head Screw M6 25.0 mm PA

10053584

Price Range
£ 0.2905 - £ 0.2905

Stock Levels
136 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Head Type
    Truss Head
Knurled Head Screw M8 16.0 mm Nylon 6/6

10058442

Price Range
£ 0.1658 - £ 0.1615

Stock Levels
782 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Head Type
    Knurled Round Head
Knurled Head Screw M6 20.0 mm Nylon 6/6

10053546

Price Range
£ 0.2707 - £ 0.2707

Stock Levels
1900 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M6
  • Head Type
    Knurled Round Head
Knurled Head Screw M5 20.0 mm Nylon 6/6

10053355

Price Range
£ 0.1927 - £ 0.1885

Stock Levels
8110 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Head Type
    Knurled Round Head