Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Thumb Screws - Knurled Plastic are fasteners used in various applications that demand a secure and readily adjustable connection. These screws have a knurled plastic head and offer distinct benefits over standard metal thumb screws.
It has a strong grip and is simple to use, allowing for quick and easy tightening or loosening by hand. The knurled texture improves the user's ability to apply torque without using other tools, making them perfect for tasks requiring frequent adjustments.
Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Head Height | Head Diameter | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.4011 - £ 0.4181 | 3231 In stock |
M6
|
Black
|
30% Glass Fibre;Nylon
|
0.157 in
4.0 mm
|
0.512 in
13.0 mm
|
0.394 in
10.0 mm
|
Flat Drive
|
||
| £ 0.3699 - £ 0.3699 | 8594 In stock |
M8
|
Clear
|
PC
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
0.984 in
25.0 mm
|
Flat Drive
|
||
| £ 0.1615 - £ 0.1658 | 2073 In stock |
M10
|
Natural
|
PA
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
Flat Drive
|
||
| £ 0.3883 - £ 0.4039 | 25300 In stock |
M5
|
Black
|
30% Glass Fibre;Nylon
|
0.157 in
4.0 mm
|
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
Flat Drive
|
||
| £ 0.4082 - £ 0.4082 | 2983 In stock |
M8
|
Clear
|
PC
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
1.378 in
35.0 mm
|
Flat Drive
|
||
| £ 0.4124 - £ 0.4294 | 351 In stock |
M6
|
Black
|
30% Glass Fibre;Nylon
|
0.157 in
4.0 mm
|
0.512 in
13.0 mm
|
0.512 in
13.0 mm
|
Flat Drive
|
||
| £ 0.2367 - £ 0.2367 | Request the lead time here |
M6
|
Clear
|
PC
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
0.984 in
25.0 mm
|
Flat Drive
|
||
| £ 0.1587 - £ 0.1658 | 1000 In stock |
M10
|
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
0.63 in
16.0 mm
|
Flat Drive
|
||
| £ 0.1615 - £ 0.1658 | 3370 In stock |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
0.315 in
8.0 mm
|
Flat Drive
|
||
| £ 0.1615 - £ 0.1658 | Request the lead time here |
M8
|
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
Flat Drive
|
||
| £ 0.1615 - £ 0.1658 | 1628 In stock |
M6
|
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
0.63 in
16.0 mm
|
Flat Drive
|
||
| £ 0.2182 - £ 0.2182 | 41400 In stock |
M4
|
Black
|
PA
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
1.575 in
40.0 mm
|
Flat Drive
|
||
| £ 0.2168 - £ 0.2168 | 440 In stock |
M5
|
Black
|
Nylon 6/6
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
Flat Drive
|
||
| 10053485 | £ 0.2438 - £ 0.2438 | 400 In stock |
M6
|
Black
|
Nylon 6/6
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
Flat Drive
|
|
| £ 0.1729 - £ 0.1757 | 463 In stock |
M5
|
Natural
|
Nylon 6/6
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
Flat Drive
|
||
| £ 0.1743 - £ 0.1771 | 5649 In stock |
M4
|
Natural
|
PA
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
1.575 in
40.0 mm
|
Flat Drive
|
||
| 10053522 | £ 0.2551 - £ 0.2551 | 4481 In stock |
M6
|
Black
|
Nylon 6/6
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
Flat Drive
|
|
| £ 0.3104 - £ 0.3104 | 1078 In stock |
M8
|
Natural
|
Nylon 6/6
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
Flat Drive
|
||
| £ 0.7228 - £ 0.7228 | 500 In stock |
M10
|
Natural
|
Nylon 6/6
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
Flat Drive
|
||
| £ 0.1615 - £ 0.2817 | Request the lead time here |
M4
|
Natural
|
PA
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
Flat Drive