Menu Search

Thumb Screws - Wing Plastic

In stock

These Thumb Screws - Wing Plastic are fasteners utilised in various applications that demand a secure and readily adjustable connection. These screws are made with a wing-shaped plastic head that offers leverage for simple twisting.

It has a strong grip and is simple to handle, allowing for quick and easy tightening or loosening by hand. The wing shape gives a wider surface area for the thumb or fingers to grasp, making it perfect for applications that need frequent adjustments. This function allows the user to apply torque without using extra tools.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces. As a result, they are ideal for fastening components, panels, or fittings without leaving unattractive marks or scratches.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Material Head Height Head Diameter Thread Length View
£ 1.2416 - £ 1.2941 Request the lead time here
M8
Nylon
12.0 mm
25.0 mm
25.0 mm
£ 0.7399 - £ 0.771 Request the lead time here
M4
Nylon
10.0 mm
16.0 mm
6.0 mm
£ 1.715 - £ 1.7859 Request the lead time here
M6
Nylon
12.0 mm
25.0 mm
80.0 mm
£ 0.9851 - £ 1.0262 Request the lead time here
M5
Nylon
10.0 mm
16.0 mm
10.0 mm
£ 3.2459 - £ 3.3026 Request the lead time here
M12
Nylon
12.0 mm
25.0 mm
20.0 mm
£ 0.8008 - £ 0.8334 1148 In stock
M4
Nylon
10.0 mm
16.0 mm
12.0 mm
£ 1.0148 - £ 1.0574 Request the lead time here
M6
Nylon
12.0 mm
25.0 mm
12.0 mm
£ 4.4365 - £ 4.5216 Request the lead time here
M12
Nylon
12.0 mm
25.0 mm
80.0 mm
£ 1.6442 - £ 1.715 Request the lead time here
M10
Nylon
12.0 mm
25.0 mm
20.0 mm
£ 0.927 - £ 0.927 Request the lead time here
M8
PA
12.0 mm
25.0 mm
80.0 mm
£ 2.1403 - £ 2.1403 1061 In stock
M12
PA
12.0 mm
25.0 mm
40.0 mm
£ 0.2664 - £ 0.2664 757 In stock
M4
Nylon 6/6
10.0 mm
16.0 mm
15.0 mm
£ 0.3345 - £ 0.3345 Request the lead time here
M5
Nylon 6/6
10.0 mm
16.0 mm
20.0 mm
£ 2.0836 - £ 2.0836 148 In stock
M12
PA
12.0 mm
25.0 mm
30.0 mm
£ 0.3458 - £ 0.3458 15000 In stock
M6
Nylon 6/6
12.0 mm
25.0 mm
15.0 mm
£ 0.8164 - £ 0.8164 Request the lead time here
M8
PA
12.0 mm
25.0 mm
70.0 mm
£ 0.3756 - £ 0.3756 240 In stock
M8
Nylon 6/6
12.0 mm
25.0 mm
20.0 mm
£ 0.3189 - £ 0.3189 10229 In stock
M5
Nylon 6/6
10.0 mm
16.0 mm
10.0 mm
£ 0.2749 - £ 0.2749 10900 In stock
M4
Nylon 6/6
10.0 mm
16.0 mm
20.0 mm
£ 0.4011 - £ 0.4011 1000 In stock
M8
Nylon 6/6
12.0 mm
25.0 mm
25.0 mm
  • of 6
Knurled Screw M8 25.0 mm Nylon Natural

10376461

Price Range
£ 1.2941 - £ 1.2416

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M4 6.0 mm Nylon Natural

10376140

Price Range
£ 0.771 - £ 0.7399

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    6.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M6 80.0 mm Nylon Natural

10376416

Price Range
£ 1.7859 - £ 1.715

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    80.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M5 10.0 mm Nylon Natural

10376256

Price Range
£ 1.0262 - £ 0.9851

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M12 20.0 mm Nylon Natural

10376591

Price Range
£ 3.3026 - £ 3.2459

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    20.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M4 12.0 mm Nylon Natural

10376171

Price Range
£ 0.8334 - £ 0.8008

Stock Levels
1148 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    12.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M6 12.0 mm Nylon Natural

10376331

Price Range
£ 1.0574 - £ 1.0148

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M12 80.0 mm Nylon Natural

10376638

Price Range
£ 4.5216 - £ 4.4365

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    80.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M10 20.0 mm Nylon Natural

10376553

Price Range
£ 1.715 - £ 1.6442

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M8 80.0 mm PA

10055465

Price Range
£ 0.927 - £ 0.927

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    80.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M12 40.0 mm PA

10055540

Price Range
£ 2.1403 - £ 2.1403

Stock Levels
1061 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    40.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M4 15.0 mm Nylon 6/6

10055618

Price Range
£ 0.2664 - £ 0.2664

Stock Levels
757 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    15.0 mm
  • Head Type
    Wing Head
Knurled Screw M5 20.0 mm Nylon 6/6

10055380

Price Range
£ 0.3345 - £ 0.3345

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    20.0 mm
  • Head Type
    Wing Head
Knurled Screw M12 30.0 mm PA

10055533

Price Range
£ 2.0836 - £ 2.0836

Stock Levels
148 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    30.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M6 15.0 mm Nylon 6/6

10055700

Price Range
£ 0.3458 - £ 0.3458

Stock Levels
15000 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    15.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 70.0 mm PA

10055458

Price Range
£ 0.8164 - £ 0.8164

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    70.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M8 20.0 mm Nylon 6/6

10055298

Price Range
£ 0.3756 - £ 0.3756

Stock Levels
240 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Head Type
    Wing Head
Knurled Screw M5 10.0 mm Nylon 6/6

10055373

Price Range
£ 0.3189 - £ 0.3189

Stock Levels
10229 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Head Type
    Wing Head
Knurled Screw M4 20.0 mm Nylon 6/6

10055625

Price Range
£ 0.2749 - £ 0.2749

Stock Levels
10900 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    20.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 25.0 mm Nylon 6/6

10055304

Price Range
£ 0.4011 - £ 0.4011

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Head Type
    Wing Head