Menu Search

Thumb Screws - Wing Plastic

In stock

These Thumb Screws - Wing Plastic are fasteners utilised in various applications that demand a secure and readily adjustable connection. These screws are made with a wing-shaped plastic head that offers leverage for simple twisting.

It has a strong grip and is simple to handle, allowing for quick and easy tightening or loosening by hand. The wing shape gives a wider surface area for the thumb or fingers to grasp, making it perfect for applications that need frequent adjustments. This function allows the user to apply torque without using extra tools.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces. As a result, they are ideal for fastening components, panels, or fittings without leaving unattractive marks or scratches.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Item Code Price range Availability Thread Size Material Head Height Head Diameter Thread Length View
0270020000VR £ 0.3274 - £ 0.3274 18000 In stock
M6
PA
12.0 mm
25.0 mm
12.0 mm
£ 0.3387 - £ 0.3387 Request the lead time here
M8
PA
12.0 mm
25.0 mm
10.0 mm
£ 0.6931 - £ 0.6931 500 In stock
M8
PA
12.0 mm
25.0 mm
50.0 mm
£ 0.4153 - £ 0.4153 1000 In stock
M6
PA
12.0 mm
25.0 mm
30.0 mm
£ 2.0127 - £ 2.0127 Request the lead time here
M12
PA
12.0 mm
25.0 mm
16.0 mm
£ 0.8221 - £ 0.8221 240 In stock
M10
PA
12.0 mm
25.0 mm
20.0 mm
£ 2.3387 - £ 2.3387 Request the lead time here
M12
PA
12.0 mm
25.0 mm
50.0 mm
£ 0.3926 - £ 0.3926 461 In stock
M6
PA
12.0 mm
25.0 mm
25.0 mm
£ 0.4252 - £ 0.4252 Request the lead time here
M8
PA
12.0 mm
25.0 mm
30.0 mm
£ 0.8348 - £ 0.8518 7250 In stock
M10
PA
12.0 mm
25.0 mm
30.0 mm
£ 0.4748 - £ 0.4748 450 In stock
M8
PA
12.0 mm
25.0 mm
40.0 mm
£ 0.3529 - £ 0.3529 Request the lead time here
M5
PA
10.0 mm
16.0 mm
25.0 mm
£ 0.3798 - £ 0.3798 8000 In stock
M5
PA
10.0 mm
16.0 mm
40.0 mm
£ 2.0836 - £ 2.0836 Request the lead time here
M12
PA
12.0 mm
25.0 mm
30.0 mm
£ 1.0843 - £ 1.0843 Request the lead time here
M10
PA
12.0 mm
25.0 mm
50.0 mm
£ 0.2664 - £ 0.2664 Request the lead time here
M4
PA
10.0 mm
16.0 mm
15.0 mm
£ 0.2593 - £ 0.2593 1899 In stock
M4
PA
10.0 mm
16.0 mm
12.0 mm
£ 2.9766 - £ 2.9766 225 In stock
M12
PA
12.0 mm
25.0 mm
80.0 mm
£ 0.3189 - £ 0.3189 7900 In stock
M5
PA
10.0 mm
16.0 mm
15.0 mm
£ 0.3458 - £ 0.3458 200 In stock
M6
PA
12.0 mm
25.0 mm
15.0 mm
  • of 6
Knurled Screw M6 12.0 mm PA

0270020000VR

Price Range
£ 0.3274 - £ 0.3274

Stock Levels
18000 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M8 10.0 mm PA

0270080000VR

Price Range
£ 0.3387 - £ 0.3387

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    10.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M8 50.0 mm PA

0270280000VR

Price Range
£ 0.6931 - £ 0.6931

Stock Levels
500 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    50.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M6 30.0 mm PA

0270070000VR

Price Range
£ 0.4153 - £ 0.4153

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    30.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M12 16.0 mm PA

0270370000VR

Price Range
£ 2.0127 - £ 2.0127

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    16.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M10 20.0 mm PA

0270160000VR

Price Range
£ 0.8221 - £ 0.8221

Stock Levels
240 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M12 50.0 mm PA

0270410000VR

Price Range
£ 2.3387 - £ 2.3387

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    50.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M6 25.0 mm PA

0270060000VR

Price Range
£ 0.3926 - £ 0.3926

Stock Levels
461 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M8 30.0 mm PA

0270120000VR

Price Range
£ 0.4252 - £ 0.4252

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M10 30.0 mm PA

0270170000VR

Price Range
£ 0.8518 - £ 0.8348

Stock Levels
7250 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M8 40.0 mm PA

0270140000VR

Price Range
£ 0.4748 - £ 0.4748

Stock Levels
450 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    40.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M5 25.0 mm PA

0270240000VR

Price Range
£ 0.3529 - £ 0.3529

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    25.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M5 40.0 mm PA

0270260000VR

Price Range
£ 0.3798 - £ 0.3798

Stock Levels
8000 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    40.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M12 30.0 mm PA

0270390000VR

Price Range
£ 2.0836 - £ 2.0836

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    30.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M10 50.0 mm PA

0270330000VR

Price Range
£ 1.0843 - £ 1.0843

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    50.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M4 15.0 mm PA

0270490000VR

Price Range
£ 0.2664 - £ 0.2664

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    15.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M4 12.0 mm PA

0270480000VR

Price Range
£ 0.2593 - £ 0.2593

Stock Levels
1899 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    12.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M12 80.0 mm PA

0270440000VR

Price Range
£ 2.9766 - £ 2.9766

Stock Levels
225 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    80.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M5 15.0 mm PA

0270590000VR

Price Range
£ 0.3189 - £ 0.3189

Stock Levels
7900 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    15.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M6 15.0 mm PA

0270620000VR

Price Range
£ 0.3458 - £ 0.3458

Stock Levels
200 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    15.0 mm
  • Head Type
    Socket Button Head