Menu Search

Vented Screws - Hex Head

In stock

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a hexagonal head. They are made from Stainless Steel.

  • Allows gases trapped at the bottom of the threaded hole to escape through the core and provide airflow.
  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • It is suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0091.A4

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
144 results
Product SKUs information
Item Code Price range Availability d2 H1 Material A/F l1 d1 View
£ 2.6718 - £ 3.5564 Request the lead time here
1.3
3.5
304 Stainless Steel
8.0
12.0
M5
£ 3.5384 - £ 4.7208 Request the lead time here
1.3
3.5
304 Stainless Steel
8.0
25.0
M5
£ 2.9697 - £ 3.9626 Request the lead time here
1.0
2.8
304 Stainless Steel
7.0
16.0
M4
£ 2.6718 - £ 3.5564 Request the lead time here
1.0
2.8
304 Stainless Steel
7.0
12.0
M4
£ 2.5093 - £ 3.3488 Request the lead time here
1.0
2.8
304 Stainless Steel
7.0
10.0
M4
£ 4.0709 - £ 5.4249 Request the lead time here
1.0
2.8
304 Stainless Steel
7.0
30.0
M4
£ 5.2715 - £ 7.0316 Request the lead time here
1.8
7.5
304 Stainless Steel
19.0
30.0
M12
£ 4.9104 - £ 6.5442 Request the lead time here
1.8
7.5
304 Stainless Steel
19.0
25.0
M12
£ 3.8362 - £ 5.109 Request the lead time here
1.8
6.4
304 Stainless Steel
17.0
20.0
M10
£ 3.6918 - £ 4.9194 Request the lead time here
1.8
5.3
304 Stainless Steel
13.0
30.0
M8
£ 2.1934 - £ 2.9246 Request the lead time here
1.0
2.8
304 Stainless Steel
7.0
6.0
M4
£ 3.2134 - £ 4.2876 Request the lead time here
1.8
5.3
304 Stainless Steel
13.0
20.0
M8
£ 3.7189 - £ 4.9555 Request the lead time here
1.8
5.3
316 Stainless Steel
13.0
25.0
M8
£ 3.4571 - £ 4.6125 Request the lead time here
1.8
5.3
304 Stainless Steel
13.0
25.0
M8
£ 3.6918 - £ 4.9194 Request the lead time here
1.0
2.8
304 Stainless Steel
7.0
25.0
M4
£ 7.0677 - £ 9.4237 Request the lead time here
1.8
10.0
304 Stainless Steel
24
35.0
M16
£ 3.0238 - £ 4.0348 10 In stock
1.8
5.3
304 Stainless Steel
13.0
16.0
M8
£ 8.3946 - £ 11.1929 Request the lead time here
1.8
10.0
304 Stainless Steel
24
50.0
M16
£ 6.6254 - £ 8.8369 Request the lead time here
1.8
10.0
304 Stainless Steel
24
30.0
M16
£ 3.0509 - £ 4.0619 Request the lead time here
1.6
4.0
316 Stainless Steel
10.0
16.0
M6
  • of 8
Vented Screw Hex Head M5 12.0 304 Stainless Steel

20227319

Price Range
£ 3.5564 - £ 2.6718

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M5
  • d2
    1.3
  • H1
    3.5
  • A/F
    8.0
Vented Screw Hex Head M5 25.0 304 Stainless Steel

20227333

Price Range
£ 4.7208 - £ 3.5384

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M5
  • d2
    1.3
  • H1
    3.5
  • A/F
    8.0
Vented Screw Hex Head M4 16.0 304 Stainless Steel

20227258

Price Range
£ 3.9626 - £ 2.9697

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M4 12.0 304 Stainless Steel

20227241

Price Range
£ 3.5564 - £ 2.6718

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M4 10.0 304 Stainless Steel

20227234

Price Range
£ 3.3488 - £ 2.5093

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M4 30.0 304 Stainless Steel

20227289

Price Range
£ 5.4249 - £ 4.0709

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M12 30.0 304 Stainless Steel

20229030

Price Range
£ 7.0316 - £ 5.2715

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M12
  • d2
    1.8
  • H1
    7.5
  • A/F
    19.0
Vented Screw Hex Head M12 25.0 304 Stainless Steel

20228217

Price Range
£ 6.5442 - £ 4.9104

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M12
  • d2
    1.8
  • H1
    7.5
  • A/F
    19.0
Vented Screw Hex Head M10 20.0 304 Stainless Steel

20230029

Price Range
£ 5.109 - £ 3.8362

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M8 30.0 304 Stainless Steel

20227388

Price Range
£ 4.9194 - £ 3.6918

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M4 6.0 304 Stainless Steel

20228927

Price Range
£ 2.9246 - £ 2.1934

Stock Levels
Request the lead time here
Attributes
  • l1
    6.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M8 20.0 304 Stainless Steel

20227364

Price Range
£ 4.2876 - £ 3.2134

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M8 25.0 316 Stainless Steel

20226855

Price Range
£ 4.9555 - £ 3.7189

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M8 25.0 304 Stainless Steel

20227371

Price Range
£ 4.6125 - £ 3.4571

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M4 25.0 304 Stainless Steel

20227272

Price Range
£ 4.9194 - £ 3.6918

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M16 35.0 304 Stainless Steel

20237028

Price Range
£ 9.4237 - £ 7.0677

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M8 16.0 304 Stainless Steel

20227005

Price Range
£ 4.0348 - £ 3.0238

Stock Levels
10 In stock
Attributes
  • l1
    16.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M16 50.0 304 Stainless Steel

20237059

Price Range
£ 11.1929 - £ 8.3946

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M16 30.0 304 Stainless Steel

20237011

Price Range
£ 8.8369 - £ 6.6254

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M6 16.0 316 Stainless Steel

20237363

Price Range
£ 4.0619 - £ 3.0509

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0