Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Wall Plugs are used with screws as a fixing solution for a range of applications in both the commercial and domestic building industry, including for a range of home improvement and do-it-yourself (DIY) projects such as, the hanging of framed pictures, shelves and other wall mounted displays.
These cost-effective plugs are an easy to use fixing with a simple, push-fit design that are typically used for dry lining. They are able to support light weights and are ideally used with self-drilling, piercing and self-tapping screws.
To install a wall plug you will require the use of several tools, including; a drill, a hammer and a screwdriver. Wall plugs cannot be screwed directly into a wall or plasterboard, but instead inserted into a pre-drilled hole. To removed a wall plug, simply use a pair of pliers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Height | Minimum Overall Diameter | Maximum Overall Diameter | View | |
|---|---|---|---|---|---|---|
| £ 0.1856 - £ 0.1941 | Request the lead time here |
|
0.394 in
10.0 mm
|
1.969 in
50.0 mm
|
||
| £ 0.0422 - £ 0.044 | Request the lead time here |
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.3699 - £ 0.3841 | Request the lead time here |
|
0.551 in
14.0 mm
|
2.953 in
75.0 mm
|
||
| £ 0.2338 - £ 0.2438 | Request the lead time here |
|
0.472 in
12.0 mm
|
2.362 in
60.0 mm
|
||
| £ 0.0758 - £ 0.0791 | Request the lead time here |
|
0.315 in
8.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.0433 - £ 0.0452 | Request the lead time here |
|
0.157 in
4.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.0422 - £ 0.044 | Request the lead time here |
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm