Wide Flange Ribbed Pipe End Plugs effectively protect the internal wall, of pipe and tube ends, against contaminants such as dirt, dust and corrosion. Features a push-fit design, the plug has wide ribs to fit tightly by applying soft pressure against the internal wall, and allow it to adapt to a wider range of wall thicknesses.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILUHPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Minimum Hole Diameter | Maximum Hole Diameter | D | H | d2 | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.7174 - £ 0.7971 | Request the lead time here |
4.902 in
124.5 mm
|
4.921 in
125.0 mm
|
5.846 in
148.5 mm
|
6.28 in
159.5 mm
|
2.343 in
59.5 mm
|
5.866 in
149.0 mm
|
||
| £ 0.7511 - £ 0.8346 | Request the lead time here |
5.531 in
140.5 mm
|
5.512 in
140.0 mm
|
6.594 in
167.5 mm
|
7.071 in
179.6 mm
|
3.13 in
79.5 mm
|
6.618 in
168.1 mm
|
||
| £ 0.49 - £ 0.5445 | Request the lead time here |
|
|
|
|
|
|
||
| £ 0.2537 - £ 0.3946 | Request the lead time here |
1.496 in
38.0 mm
|
1.516 in
38.5 mm
|
2.343 in
59.5 mm
|
2.453 in
62.3 mm
|
2.106 in
53.5 mm
|
2.362 in
60.0 mm
|
||
| £ 0.5937 - £ 0.6596 | Request the lead time here |
|
|
|
|
|
|
||
| £ 0.1887 - £ 0.2936 | Request the lead time here |
|
|
|
|
|
|
||
| £ 1.594 - £ 1.7711 | Request the lead time here |
|
|
|
|
|
|
||
| £ 1.0312 - £ 1.1457 | Request the lead time here |
6.122 in
155.5 mm
|
6.142 in
156.0 mm
|
7.303 in
185.5 mm
|
7.717 in
196.0 mm
|
3.11 in
79.0 mm
|
7.323 in
186.0 mm
|
||
| £ 2.0304 - £ 2.256 | Request the lead time here |
|
|
|
|
|
|
||
| £ 0.3347 - £ 0.5207 | Request the lead time here |
1.898 in
48.2 mm
|
1.909 in
48.5 mm
|
2.795 in
71.0 mm
|
2.913 in
74.0 mm
|
2.126 in
54.0 mm
|
2.811 in
71.4 mm
|
||
| £ 1.1279 - £ 1.2532 | Request the lead time here |
|
|
|
|
|
|
||
| £ 0.0908 - £ 0.1412 | Request the lead time here |
|
|
|
|
|
|
||
| £ 0.1138 - £ 0.177 | Request the lead time here |
|
|
|
|
|
|
||
| £ 0.4796 - £ 0.5329 | Request the lead time here |
|
|
|
|
|
|
||
| £ 0.48 - £ 0.5333 | Request the lead time here |
|
|
|
|
|
|
||
| £ 0.0979 - £ 0.1523 | Request the lead time here |
|
|
|
|
|
|
||
| £ 0.1794 - £ 0.279 | Request the lead time here |
|
|
|
|
|
|
||
| £ 1.3978 - £ 1.5531 | Request the lead time here |