Quantity | Unit price |
---|---|
50 - 249 | £ 0.7971 |
250 + | £ 0.7174 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d1 | 4.902 in |
---|---|
d1 | 124.5 mm |
d2 | 5.866 in |
d2 | 149.0 mm |
D | 6.28 in |
D | 159.5 mm |
H | 2.343 in |
H | 59.5 mm |
Minimum Hole Diameter | 4.921 in |
Minimum Hole Diameter | 125.0 mm |
Maximum Hole Diameter | 5.846 in |
Maximum Hole Diameter | 148.5 mm |
Material | LDPE - PCR |
Recycled Content Percentage % | 98% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue