Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Circular

 (4 product groups)


Base Plate Connector Clamp

Structural Tubing Clamp Bases are designed for secure and stable connections. They are available in Aluminum or steel. They are compatible with various hole sizes, catering for different applications.

  • Made to hold circular or square structural tubing in place.
  • Many bore diameters to choose from.
  • Available in two materials; Aluminium and Steel.
Material: Aluminium, Steel Colour: Black, Grey Series Code:

Two Way Connector Clamp

A useful Two-way Connector Clamp that has entry points for two tubes. Available in stainless steel or aluminium. Compatible for use with multiple hole sizes.

  • Features entry points for two circular structural tubes.
  • Available in a choice of grey or black.
  • Support multiple hole sizes.
  • Available in two materials; Aluminium and Steel.
Material: Stainless Steel, Aluminium Colour: Natural, Black Series Code:

Anti-Vibration Grommets

Acting as a buffer and absorbing vibrations, our spacers and vibration mount standoffs, are suitable for applications where movement in stationary machinery is unavoidable. These products are also designed to help with noise reduction. Made from black Neoprene Rubber, 60 Shore. Finished with clear dichromate plating. Can withstand temperatures from -40 to 50 ºC.

Neodymium Magnets

Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size..

Series Code: SR2332, SR2335