Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Double Sided Mounting PCB Hex Standoffs

 (4 product groups)


Hexagonal Insulation Standoffs

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Hexagonal Unthreaded Spacers

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

Series Code :SR2791

Standoffs

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

PCB Spacers - Hexagonal / Non Undercut

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer