Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Plastic Screw On

 (13 product groups)


PCB Mounting Block

Our PCB mounting hardware range includes these Mounting Blocks that are made from Natural Nylon 6/6.

PCB Mounting Blocks are a useful component for the mounting of printed circuit boards and small panels, at a right angle within equipment. The nylon PCB Mounting Block is a quick and easy replacement for an aluminium PCB Bracket, and provides secure mounting.

  • UL94 V0 flame rated options available

Vertical Card Guides

PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Vertical card guides support the need for vertical mounting of PCBs in your application. Available in different mounting methods and holding alternatives.

Series Code :SRVMCGN

Screw In Magnetic Catches - Plastic Casing

Our Screw In Magnetic Catches are available in a variety of different sizes and shapes, delivering varying pull forces and have different mounting orientations to suit your needs.

Leaf Hinges - Screw On

Leaf Hinges are a style of surface mount hinges with a flat leaf design, and are used for various applications. This Leaf Hinge range have a countersunk design that makes them an ideal choice for flush mounted doors and panels.

The surface mounted hinge range offers different formats of countersunk holes, depending on the strength of the support required by the application. Our Countersunk Hinges are provided in a choice of materials that suit the environmental demands of the application, whether that's indoor or outdoor exposure.

The material options include; hinges made from Aluminium, Die Cast Zinc Allow, Steel, and Stainless Steel countersunk hinge, and Polyamide surface mount hinge options. The surface mount hinge offer is suitable for M5 and M6 fixings, and is generally used on plain, flush mounted isolated, and heavy duty doors. Options are also available to that can be used on generators and machinery covers.

A broad choice of material finishes, including; Polished, Powder Coating, Anodised, Zinc and Chrome Plating, and Electro-polished - offering added protection and resistence, including corrosion resistance.

  • Maximum Rotation; 180 and 270 degrees
  • Leaf Shapes: Square, Rectangle, Round and Angled
  • Colours: Black, Clear, Natural and Silver

Machine Feet - Premium

Our range of Premium Machine Feet are for use in applications where a high quality mounting foot is required, including machinary and electronic racks. They can be found with either a Stainless steel or Mild Steel Stud, attached to either a Polyamide (PA) or Stainless Steel base. The range can also come with or without bolt-down holes.

Adjusters - Level Mount

Adjusters - Level Mount adjust to uneven surfaces and level machine tools, electronic racks, and similar applications.

Stud Mount Levelling Feet - Metal Rigid Base

Stud Mount Levelling Feet with a Rigid Metal Base is an inexpensive solution for light-duty applications. Use these leveling feet on office furniture, shelving, point of purchase displays, cabinetry, and small machinery.

Magnetic Touch Latches

Our range of Magnetic Touch Latches deliver aesthetic and design benefits and are ideal for applications where knobs or handles are not suitable. Available as surface mount or recess fitting in a variety of styles.

Stud Mount Levelling Feet - Plastic Rigid Base

Stud Mount Levelling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Stud Mount Levelling Feet - Plastic Swivel Base

Stud Mount Levelling Feet with a Plastic Swivel Base adjusts to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Levelling Feet - Stud Mount/Swivel Base/Plastic

Levelling Feet with Stud Mount and Plastic Swivel Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Series Code :SR1569

Document Holders

Document Holders provide a place to contain documentation that needs to be easily accessible on machinery covers, electrical panels, and similar applications. Holders are supplied with self-adhesive strips and screw mount for quick attachment. They are adaptable to A4 and A5 documents and ensure that they are easy to access yet well-preserved.

  • Material: ABS, Polystyrene
  • Colour: Grey

Screw On Glides

Made from Polytetrafluoroethylene (PTFE) these Screw On Glides are screw mounted and come with a Steel washer. These Glider Screw Fixings stop chairs and other product with tubular fixings from sliding around on smooth surfaces.

  • 4.5mm diamter screw hole
  • Non threaded and threaded centre options
  • Colours: Natural and Black.