Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

RoHS Round Push Fit BSP Threads

 (6 product groups)


Flexible Vinyl Pull Tab Caps - High Temp

High Temperature Flexible Caps with an ergonomic-friendly pull-tab design for easy fitting and removal. Suitable for use on threaded or plain applications.

The unique design fits a range of applications and thread sizes including Metric, UNF and BSP. The range includes options with a six-sided design.

  • Pull-tab design.
  • Unique design allows each cap to fit a wide range of diameters.
  • Easy fitting and removal.
Material: Flexible PVC Colour: Yellow Series Code: SR1072

Easy Pull Masking Caps

Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.

  • Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes.
  • Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
  • To ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Material: EPDM, Silicone, PVC Colour: Black, Natural, Clear, Yellow Series Code: SR1096, SR6119, SR5755, SRF0079

Quick Fit Connector Caps

Quick Fit Connector Caps are designed for easy and secure connections to connectors, fittings, and ports.

Provides reliable protection against contamination, moisture, and physical damage. Their reusability and durability make them a cost-effective option for both temporary and long-term protection.

Used in a variety of sectors, including automobiles, manufacturing, and hydraulics.

  • Flexible and ergonomic design ensures a snug fit.
  • Simple installation and removal, without the need for tools or complicated processes.
  • Resistant to impacts, chemicals, and temperature fluctuations.
  • They can be reused.
Material: LDPE Colour: Yellow Series Code: SRQCF

Push-In Plugs

Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.

They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

Protects against damage, dirt, moisture, and corrosion.

  • Shields the handler from rough surfaces caused by sharply cut hole edges.
  • Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
  • Protects against damage, dirt, moisture, and corrosion.
Material: LDPE Colour: Natural, White, Black Series Code: SR1011

Tapered Caps & Plugs - Standard

Standard Tapered Caps and Plugs are versatile components designed for use as a plug or a cap. The tapered profile allows the part to plug multiple inner diameters or to cap multiple outer diameters.

These dual function plugs or caps are typically used to protect against damage, dirt, moisture, and other corrision during storage and shipping.

With a straight forward push fit design, these dual function components are easy to insall and remove. The extensive range offers a varied selection of sizes that range from 2.9 mm up to 345.0 mm.

  • Plug design suitable for multiple inside and outside diameters.
  • Protects threaded and non-threaded pipes, ports, and access points against damage, dirt, moisture, debris, and corrosion.
  • Suitable for use in hydraulic systems, automotive components or medical industries.
Material: LDPE Colour: Red, Blue, Black, Clear, Yellow Series Code: SR1000, SR1111, SRF0020

Round Vinyl End Caps

Vinyl End Caps, commonly known as Flexicaps or PVC End Caps. A round cap that protects the outside diameter of threaded or non-threaded tubes, rods, pipes or paper tubes. The vinyl material can stretch on to larger dimensions for a tight fit without tearing, splitting or shredding.

These round vinyl end caps include a red flexible Polyvinyl Chloride (PVC) 60 Shore version, which is made from softer and more flexible material that allows for easy fitting. The bright red colour offers high visibility, thus reducing health and safety risks. Also included is a black PVC 80 Shore version that is more rigid than the red option. Also available is a glossy, dip-moulded round end tip that has a smooth finish. Durable round plastic end caps for round tubing are ideal product presentation and protection.

These vinyl caps provide a high-gloss, attractive finish making them ideal for use as decorative end caps. The flexibility and durability allows suitable fit for multiple applications. They can be used as a mask for coating, plating and paint applications, where the maximum temperature is not higher than 350F.

  • Simple push-fit design.