For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(10 product groups)
Stud Protection Caps are used to protect BSP and UNF threads. Designed with a small flange to allow the operator to tighten it with a socket spanner without having to remove the cap.
It increases protection against contaminants and limits wasted time during repetitive operations. It also allow economical handling.
Stud Protection Caps protect threaded studs and bolts against damage, contamination, and corrosion. These caps are designed to resist severe temperatures without losing structural integrity or sealing characteristics.
The studded construction protects against injuries from protruding threaded rods.
Used in the automotive and manufacturing industries, as well as in applications that need metal polishing.
Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.
Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.
Rubber Bumper Feet, which are sometimes referred to as Grommet Feet or Rubber Supports, are made from Black Silicone Rubber. They can be used as glides, bumpers, closures, slides, and stops across an array of applications.
These Push In Grommet Feet have a press-fit stem that holds the bumper securely in place - helping to protect surfaces from contact.
The Silicone that these Rubber Mounting Feet are made from has a hardness rating of Shore 63A and is UL94 HB flame resistant.
Acting as a buffer and absorbing vibrations, our spacers and vibration mount standoffs, are suitable for applications where movement in stationary machinery is unavoidable. These products are also designed to help with noise reduction. Made from black Neoprene Rubber, 60 Shore. Finished with clear dichromate plating. Can withstand temperatures from -40 to 50 ºC.
Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.
The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.
Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.
Masking Star Tubes have a star-shaped form that is suitable for lengthy studs and pins. The flexibility makes it easy to insert and remove. Fits over threaded studs, non-threaded tubes and other irregular forms.
Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.
Masking Straight Tubing is meant to cover long studs and pins with short caps. Can be trimmed to the desired size and masked off with a through-hole by drawing the tubes outside diameter through. Supplied in rolls for enhanced convenience.
Wall Plugs are used with screws as a fixing solution for a range of applications in both the commercial and domestic building industry, including for a range of home improvement and do-it-yourself (DIY) projects such as, the hanging of framed pictures, shelves and other wall mounted displays.
These cost-effective plugs are an easy to use fixing with a simple, push-fit design that are typically used for dry lining. They are able to support light weights and are ideally used with self-drilling, piercing and self-tapping screws.
To install a wall plug you will require the use of several tools, including; a drill, a hammer and a screwdriver. Wall plugs cannot be screwed directly into a wall or plasterboard, but instead inserted into a pre-drilled hole. To removed a wall plug, simply use a pair of pliers.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue