Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Suction Cups

 (2 product groups)


Double Sided Suction Cups

Double Sided Suction Cups made from clear Polyvinyl Chloride (PVC). These useful Suction Cups securely hold, separate, and cushion two parallel surfaces. Also known as Suction Pads, the design of the Double Suction Cups joins clean, flat surfaces without requiring a mounting hole or other fasteners.

A Double Sided Suction Cup is sometimes used as a stabiliser for glass table tops, or can be used in Point Of Sale (POS) applications, to hang posters or signs, on smooth surfaces such as windows or display cabinets.

  • Push-fit design
  • Can be used with a mounting hook.

Single Sided Suction Cups - Lip

Lip Single Sided Suction Cup is easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.

They consist of a flexible, suction cup with a lip on the back side that allows them to be easily mounted onto a variety of objects.

They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Clear