Menu Search

Bolt Protection Caps

In stock

Bolt Protection Caps conceal and protect bolt heads and nuts against weathering. Ideal for bolt heads, screw heads and nuts. They create an enhanced finished appearance and are a great choice for outdoor applications.

This range is supplied in a wide choice of sizes to suit multiple applications.These caps are available to fit over common Imperial UNF, Metric ISO 4017 or DIN 933 standard bolts.

Available in a variety of colours.

  • Protects joint fasteners against tampering and weathering.
  • Creates an enhanced finished appearance for your application.
  • Great choice for outdoor applications.
Material: LDPE - PIR, LDPE Colour: Black, White, Grey, Green, Brown Series Code: , SRF0130, SR1802, SRF0074

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
81 results
Product SKUs information
Essentra Part Number Price range Availability Bolt Thread D Colour Type View
£ 0.1019 - £ 0.2317 2250 In stock
M10
15.8 mm
Black
1
10072578 £ 0.0907 - £ 0.2431 4000 In stock
1/4
Black
1
£ 0.1771 - £ 0.4783 900 In stock
29.8 mm
White
£ 0.3203 - £ 0.3203 1500 In stock
44.4 mm
White
£ 0.0438 - £ 0.0861 6500 In stock
M5
10.9 mm
Grey
1
£ 0.0907 - £ 0.2431 8000 In stock
1/4
White
1
£ 0.2664 - £ 0.5156 600 In stock
M20
37.7 mm
Grey
1
£ 0.1017 - £ 0.2317 750 In stock
M10
15.8 mm
White
1
£ 0.2211 - £ 0.5926 1650 In stock
34.0 mm
White
10072615 £ 0.1023 - £ 0.2737 750 In stock
7/16
White
1
£ 0.0907 - £ 0.1762 110500 In stock
M8
16.8 mm
Grey
1
£ 0.3203 - £ 0.3203 Request the lead time here
44.4 mm
Black
10103937 £ 0.0491 - £ 0.0967 48500 In stock
M6
12.9 mm
Grey
1
£ 0.2877 - £ 0.5634 480 In stock
M22
39.7 mm
Grey
1
10072608 £ 0.1023 - £ 0.2737 11250 In stock
7/16
Black
1
10086438 £ 0.0491 - £ 0.1331 500 In stock
12.9 mm
White
10086971 £ 0.0907 - £ 0.1217 191000 In stock
16.8 mm
Black
10086445 £ 0.0907 - £ 0.1581 38000 In stock
16.8 mm
White
10086988 £ 0.1023 - £ 0.1661 42750 In stock
21.3 mm
Black
10074596 £ 0.0484 - £ 0.0749 9600 In stock
M12
Black
1
  • of 5
Bolt Protection Cap M10 LDPE - PIR Black

10074633

Price Range
£ 0.2317 - £ 0.1019

Stock Levels
2250 In stock
Attributes
  • D
    15.8 mm
  • Bolt Thread
    M10
  • Type
    1
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap 1/4 10.9 mm LDPE Black

10072578

Price Range
£ 0.2431 - £ 0.0907

Stock Levels
4000 In stock
Attributes
  • d
    10.9 mm
  • Bolt Thread
    1/4
  • Type
    1
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap 23.7 mm LDPE - PIR White

10086483

Price Range
£ 0.4783 - £ 0.1771

Stock Levels
900 In stock
Attributes
  • D
    29.8 mm
  • d
    23.7 mm
  • H3
    14.0 mm
  • H1
    25.5 mm
  • H2
    27.0 mm
Bolt Protection Cap 35.8 mm LDPE White

10087374

Price Range
£ 0.3203 - £ 0.3203

Stock Levels
1500 In stock
Attributes
  • D
    44.4 mm
  • d
    35.8 mm
  • H3
    36.0 mm
  • H1
    39.2 mm
  • H2
    20.0 mm
Bolt Protection Cap M5 9.8 mm LDPE - PIR Grey

10103920

Price Range
£ 0.0861 - £ 0.0438

Stock Levels
6500 In stock
Attributes
  • D
    10.9 mm
  • d
    9.8 mm
  • H3
    5.0 mm
  • H1
    8.5 mm
  • H2
    9.5 mm
Bolt Protection Cap 1/4 10.9 mm LDPE White

10072585

Price Range
£ 0.2431 - £ 0.0907

Stock Levels
8000 In stock
Attributes
  • d
    10.9 mm
  • Bolt Thread
    1/4
  • Type
    1
  • Colour
    White
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap M20 29.8 mm LDPE Grey

10104002

Price Range
£ 0.5156 - £ 0.2664

Stock Levels
600 In stock
Attributes
  • D
    37.7 mm
  • d
    29.8 mm
  • H3
    17.0 mm
  • H1
    31.0 mm
  • H2
    33.2 mm
Bolt Protection Cap M10 LDPE - PIR White

10074640

Price Range
£ 0.2317 - £ 0.1017

Stock Levels
750 In stock
Attributes
  • D
    15.8 mm
  • Bolt Thread
    M10
  • Type
    1
  • Colour
    White
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap 26.8 mm LDPE White

10086957

Price Range
£ 0.5926 - £ 0.2211

Stock Levels
1650 In stock
Attributes
  • D
    34.0 mm
  • d
    26.8 mm
  • H3
    15.0 mm
  • H1
    29.0 mm
  • H2
    43.0 mm
Bolt Protection Cap 7/16 15.8 mm LDPE - PIR White

10072615

Price Range
£ 0.2737 - £ 0.1023

Stock Levels
750 In stock
Attributes
  • d
    15.8 mm
  • Bolt Thread
    7/16
  • Type
    1
  • Colour
    White
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap M8 12.8 mm LDPE - PIR Grey

10103944

Price Range
£ 0.1762 - £ 0.0907

Stock Levels
110500 In stock
Attributes
  • D
    16.8 mm
  • d
    12.8 mm
  • H3
    9.0 mm
  • H1
    14.0 mm
  • H2
    15.0 mm
Bolt Protection Cap 35.8 mm LDPE Black

10087381

Price Range
£ 0.3203 - £ 0.3203

Stock Levels
Request the lead time here
Attributes
  • D
    44.4 mm
  • d
    35.8 mm
  • H3
    36.0 mm
  • H1
    39.2 mm
  • H2
    20.0 mm
Bolt Protection Cap M6 9.8 mm LDPE - PIR Grey

10103937

Price Range
£ 0.0967 - £ 0.0491

Stock Levels
48500 In stock
Attributes
  • D
    12.9 mm
  • d
    9.8 mm
  • H3
    6.0 mm
  • H1
    12.0 mm
  • H2
    13.0 mm
Bolt Protection Cap M22 31.8 mm LDPE Grey

10104019

Price Range
£ 0.5634 - £ 0.2877

Stock Levels
480 In stock
Attributes
  • D
    39.7 mm
  • d
    31.8 mm
  • H3
    19.0 mm
  • H1
    34.0 mm
  • H2
    36.2 mm
Bolt Protection Cap 7/16 15.8 mm LDPE - PIR Black

10072608

Price Range
£ 0.2737 - £ 0.1023

Stock Levels
11250 In stock
Attributes
  • d
    15.8 mm
  • Bolt Thread
    7/16
  • Type
    1
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap 9.8 mm LDPE - PIR White

10086438

Price Range
£ 0.1331 - £ 0.0491

Stock Levels
500 In stock
Attributes
  • D
    12.9 mm
  • d
    9.8 mm
  • H3
    6.0 mm
  • H1
    12.0 mm
  • H2
    13.0 mm
Bolt Protection Cap 12.8 mm LDPE - PIR Black

10086971

Price Range
£ 0.1217 - £ 0.0907

Stock Levels
191000 In stock
Attributes
  • D
    16.8 mm
  • d
    12.8 mm
  • H3
    9.0 mm
  • H1
    14.0 mm
  • H2
    15.0 mm
Bolt Protection Cap 12.8 mm LDPE - PIR White

10086445

Price Range
£ 0.1581 - £ 0.0907

Stock Levels
38000 In stock
Attributes
  • D
    16.8 mm
  • d
    12.8 mm
  • H3
    9.0 mm
  • H1
    14.0 mm
  • H2
    15.0 mm
Bolt Protection Cap 16.8 mm LDPE - PIR Black

10086988

Price Range
£ 0.1661 - £ 0.1023

Stock Levels
42750 In stock
Attributes
  • D
    21.3 mm
  • d
    16.8 mm
  • H3
    9.0 mm
  • H1
    18.5 mm
  • H2
    19.5 mm
Bolt Protection Cap M12 17.8 mm LDPE - PIR Black

10074596

Price Range
£ 0.0749 - £ 0.0484

Stock Levels
9600 In stock
Attributes
  • d
    17.8 mm
  • Bolt Thread
    M12
  • Type
    1
  • Colour
    Black
  • Full Material
    Low Density Polyethylene