Menu Search

Tapered Plugs With Ring Tab PCR

In production

Tapered Plugs with Ring Tab are designed for easy removal and installation. Features a tapered profile for added versatility. Provides protection against damage, dirt, moisture and corrosion. Features a sturdy ring tab for improved handling when removing the plug. The ring also provides a wall protection when fully installed.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTCFPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability H d2 Thread Size d1 View
£ 0.058 - £ 0.0644 Request the lead time here
9.5 mm
12.5 mm
GAS 1/4"
10.5 mm
£ 0.0284 - £ 0.0316 Request the lead time here
9.5 mm
7.0 mm
5.0 mm
£ 0.0638 - £ 0.0709 Request the lead time here
10.0 mm
16.2 mm
GAS 3/8"
14.2 mm
£ 0.058 - £ 0.0644 Request the lead time here
9.5 mm
13.5 mm
11.5 mm
£ 0.029 - £ 0.0322 Request the lead time here
9.5 mm
8.0 mm
6.0 mm
£ 0.0638 - £ 0.0709 Request the lead time here
10.0 mm
15.5 mm
13.5 mm
£ 0.0609 - £ 0.0677 Request the lead time here
12.0 mm
37.9 mm
33.6 mm
£ 0.058 - £ 0.0644 Request the lead time here
10.0 mm
14.5 mm
12.5 mm
£ 0.0869 - £ 0.0965 Request the lead time here
11.0 mm
21.5 mm
19.0 mm
£ 0.0638 - £ 0.0709 Request the lead time here
10.0 mm
17.0 mm
14.5 mm
£ 0.1162 - £ 0.1291 Request the lead time here
12.0 mm
31.5 mm
29.0 mm
£ 0.029 - £ 0.0322 Request the lead time here
9.5 mm
9.5 mm
7.0 mm
£ 0.0811 - £ 0.0901 Request the lead time here
10.0 mm
18.0 mm
15.5 mm
£ 0.0869 - £ 0.0965 Request the lead time here
10.0 mm
20.0 mm
GAS 1/2"
18.0 mm
£ 0.1267 - £ 0.1408 Request the lead time here
12.0 mm
31.8 mm
GAS 1"
29.5 mm
£ 0.0348 - £ 0.0387 Request the lead time here
9.5 mm
10.0 mm
GAS 1/8"
8.0 mm
£ 0.0602 - £ 0.0669 Request the lead time here
12.0 mm
35.5 mm
32.0 mm
£ 0.0811 - £ 0.0901 Request the lead time here
10.0 mm
19.5 mm
17.5 mm
£ 0.0687 - £ 0.0763 Request the lead time here
12.0 mm
47.5 mm
44.5 mm
£ 0.0728 - £ 0.0809 Request the lead time here
12.0 mm
51.0 mm
48.5 mm
  • of 2
Centre Pull Tab Plug 10.5 mm 12.5 mm LDPE - PCR Green

20747770

Price Range
£ 0.0644 - £ 0.058

Stock Levels
Request the lead time here
Attributes
  • H
    9.5 mm
  • d2
    12.5 mm
  • d1
    10.5 mm
  • Thread Size
    GAS 1/4"
  • Colour
    Green
Centre Pull Tab Plug 5.0 mm 7.0 mm LDPE - PCR Green

20747725

Price Range
£ 0.0316 - £ 0.0284

Stock Levels
Request the lead time here
Attributes
  • H
    9.5 mm
  • d2
    7.0 mm
  • d1
    5.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 14.2 mm 16.2 mm LDPE - PCR Green

20747817

Price Range
£ 0.0709 - £ 0.0638

Stock Levels
Request the lead time here
Attributes
  • H
    10.0 mm
  • d2
    16.2 mm
  • d1
    14.2 mm
  • Thread Size
    GAS 3/8"
  • Colour
    Green
Centre Pull Tab Plug 11.5 mm 13.5 mm LDPE - PCR Green

20747787

Price Range
£ 0.0644 - £ 0.058

Stock Levels
Request the lead time here
Attributes
  • H
    9.5 mm
  • d2
    13.5 mm
  • d1
    11.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 6.0 mm 8.0 mm LDPE - PCR Green

20747732

Price Range
£ 0.0322 - £ 0.029

Stock Levels
Request the lead time here
Attributes
  • H
    9.5 mm
  • d2
    8.0 mm
  • d1
    6.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 13.5 mm 15.5 mm LDPE - PCR Green

20747800

Price Range
£ 0.0709 - £ 0.0638

Stock Levels
Request the lead time here
Attributes
  • H
    10.0 mm
  • d2
    15.5 mm
  • d1
    13.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 33.6 mm 37.9 mm LDPE - PCR Green

20747930

Price Range
£ 0.0677 - £ 0.0609

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • d2
    37.9 mm
  • d1
    33.6 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 12.5 mm 14.5 mm LDPE - PCR Green

20747794

Price Range
£ 0.0644 - £ 0.058

Stock Levels
Request the lead time here
Attributes
  • H
    10.0 mm
  • d2
    14.5 mm
  • d1
    12.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 19.0 mm 21.5 mm LDPE - PCR Green

20747862

Price Range
£ 0.0965 - £ 0.0869

Stock Levels
Request the lead time here
Attributes
  • H
    11.0 mm
  • d2
    21.5 mm
  • d1
    19.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 14.5 mm 17.0 mm LDPE - PCR Green

20747824

Price Range
£ 0.0709 - £ 0.0638

Stock Levels
Request the lead time here
Attributes
  • H
    10.0 mm
  • d2
    17.0 mm
  • d1
    14.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 29.0 mm 31.5 mm LDPE - PCR Green

20747909

Price Range
£ 0.1291 - £ 0.1162

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • d2
    31.5 mm
  • d1
    29.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 7.0 mm 9.5 mm LDPE - PCR Green

20747749

Price Range
£ 0.0322 - £ 0.029

Stock Levels
Request the lead time here
Attributes
  • H
    9.5 mm
  • d2
    9.5 mm
  • d1
    7.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 15.5 mm 18.0 mm LDPE - PCR Green

20747831

Price Range
£ 0.0901 - £ 0.0811

Stock Levels
Request the lead time here
Attributes
  • H
    10.0 mm
  • d2
    18.0 mm
  • d1
    15.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 18.0 mm 20.0 mm LDPE - PCR Green

20747855

Price Range
£ 0.0965 - £ 0.0869

Stock Levels
Request the lead time here
Attributes
  • H
    10.0 mm
  • d2
    20.0 mm
  • d1
    18.0 mm
  • Thread Size
    GAS 1/2"
  • Colour
    Green
Centre Pull Tab Plug 29.5 mm 31.8 mm LDPE - PCR Green

20747916

Price Range
£ 0.1408 - £ 0.1267

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • d2
    31.8 mm
  • d1
    29.5 mm
  • Thread Size
    GAS 1"
  • Colour
    Green
Centre Pull Tab Plug 8.0 mm 10.0 mm LDPE - PCR Green

20747756

Price Range
£ 0.0387 - £ 0.0348

Stock Levels
Request the lead time here
Attributes
  • H
    9.5 mm
  • d2
    10.0 mm
  • d1
    8.0 mm
  • Thread Size
    GAS 1/8"
  • Colour
    Green
Centre Pull Tab Plug 32.0 mm 35.5 mm LDPE - PCR Green

20747923

Price Range
£ 0.0669 - £ 0.0602

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • d2
    35.5 mm
  • d1
    32.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 17.5 mm 19.5 mm LDPE - PCR Green

20747848

Price Range
£ 0.0901 - £ 0.0811

Stock Levels
Request the lead time here
Attributes
  • H
    10.0 mm
  • d2
    19.5 mm
  • d1
    17.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 44.5 mm 47.5 mm LDPE - PCR Green

20747978

Price Range
£ 0.0763 - £ 0.0687

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • d2
    47.5 mm
  • d1
    44.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 48.5 mm 51.0 mm LDPE - PCR Green

20747985

Price Range
£ 0.0809 - £ 0.0728

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • d2
    51.0 mm
  • d1
    48.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR