Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Push Fit End Caps

 (30 product groups)

What are the benefits of push-fit end caps?

Push-fit end caps are designed for simple and swift installation. They can be easily attached or removed without requiring specialized tools or complex procedures, saving time and effort during assembly. Because of their quick installation process, push-fit end caps contribute to increased production efficiency and reduced assembly time. This is particularly advantageous in manufacturing settings where time savings are crucial.

They can be used in a wide range of applications, such as plumbing, electronics, furniture, and more. Their versatility makes them a practical choice for various industries. They provide a secure and reliable seal, preventing dust, moisture, or other contaminants from entering and potentially damaging the enclosed components. This is essential for maintaining the integrity and functionality of the enclosed items.

Applications & Materials

Push-fit end caps can be used in a wide range of applications, such as plumbing, electronics, furniture, and more. Their versatility makes them a practical choice for various industries and applications such as: 

  • Masking & Powder Coating
  • Hydraulic Applications
  • Pipe End Protection
  • Thread Protection 

These end caps are available in a variety of materials, including plastics such as silicone, PVC and EPDM, rubber - including TPE and TPR, and many more, allowing for compatibility with different environments and substances.


Square End Caps

Square End Caps protect tubular items, while providing an appealing and shiny finish. The flexible material allows it to fit snugly and smoothly, resulting in a tight and secure fit.

  • Ideal finishing product for tubular products.
  • Flexible material, that allows the part to be fitted with ease.
  • It protects tubes from dirt, dust, and other debris.
Material: PVC Colour: Black Series Code: SR1523

Standard Round End Caps

Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.

These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.

  • Material: LDPE
  • Colour: Natural, Red

Standard Size Pipe Caps

Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.

Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.

The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

  • Designed to prevent ingress of foreign material during storage or shipping.
  • Includes internal ribs to ensure a tighter fit.
  • Features a small vent hole to eliminate air pressure build up.
Material: LDPE, PE, LDPE - PIR, PVC Colour: Green, Blue, Orange, Red, Black, Natural, Grey, Yellow Series Code: SR1358, SRTXTPE, SR1387, SR1352, SR1340

Stud Protection Caps

Stud Protection Caps are used to protect BSP and UNF threads. Designed with a small flange to allow the operator to tighten it with a socket spanner without having to remove the cap.

It increases protection against contaminants and limits wasted time during repetitive operations. It also allow economical handling.

  • Material: Polyethylene (PE)
  • Colour: Natural

Tube End Caps

Tube End Caps offer ideal protection for threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge that ensure a tight fit. The design of these longer caps helps to prevent accidental displacement. Tube End Caps serve the same purpose as Heat Shrink End Caps but do not shrink when heated during the application process. They are UV and weather resistant, making them ideal outdoor applications.

  • of 2