Dual Material Gasket features an adhesive, high-bond taped profile. This allows the gasket to be easily and instantly fixed and creates a permanent attachment that is not intended to be removed. The range features Dense Strip and Extruded Sponge Strip options.
These gaskets provide sealing and edge protection. They are most commonly used in industrial and automotive applications. They are an ideal choice in areas of high dynamic uses that are exposed to rigorous daily demands.
When applied on metal sheet they offer resistance against vibrations, ingress of humidity and dirt. They also provide an additional seal to enclosure boxes.
Tolerances ISO 3302-1 1996 Class E-2/E-3
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|
| $221.2184 - $245.1173 | Request the lead time here |
0.37 in
9.4 mm
|
0.48 in
12.2 mm
|
||
| $198.0167 - $219.4092 | Request the lead time here |
0.433 in
11.0 mm
|
0.744 in
18.9 mm
|
||
| $2.1423 - $2.3738 | Request the lead time here |
0.512 in
13.0 mm
|
0.335 in
8.5 mm
|
||
| $1.2425 - $1.3768 | Request the lead time here |
0.276 in
7.0 mm
|
0.394 in
10.0 mm
|
||
| $2.3137 - $2.5637 | Request the lead time here |
0.606 in
15.4 mm
|
0.472 in
12.0 mm
|
||
| $1.5853 - $1.7566 | Request the lead time here |
0.472 in
12.0 mm
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue