Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

PCB LED Spacers and Mounts

 (12 products)


LED Lens Holders

These LED lens covers are designed to hold a standard T-1 3/4 LED while transmitting light at a 10 angle. They are available with or without a sealing o-ring.

LED Light Pipes

LED Light Pipes transport the light so to the desired area making it a crystal clear. Made in Clear Polycarbonate. They are available with either a flat or domed front shape. They provide ESD protection by isolating the PCB from potential contact.

LED Mounts - 90

These LED holders allow LED's to be mounted at a 90 angle. They can be mounted easily by hand. There are 2 styles that accomodate both T-1 and T-1 3/4 LED's

LED Mounts - Clip & Ring

These LED Clip & Rings go together by inserting the "clip" to the front of the panel, then assembling the LED into the "clip" from the rear of the panel. The "ring" is pressed onto the rear of the "clip" for a firm retention. They are sold as a set including the clip and ring. There are two sizes for both a T-1 and T-1 3/4 LED's

LED Mounts - Panel Mount

These LED mounts holds a T-1 3/4 LED to a panel. They are easily snapped into standard panel holes by hand. Once the holder is snapped into the hole, the LED will lock into place when inserted from the rear of the panel. They provide a secure and attractive display

LED Spacers - Elongated,Imperial Spacers, Extruded, Black,T-1 & T1-3/4

These LED Spacers are designed to fit a standard T-1 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. They are black in color and made of PVC.

LED Spacers - Round, Imperial Spacers, Extruded, Black,T-1 & T1-3/4

These LED Spacers come in 2 styles to fit either T-1 or T-1 3/4 LED's. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. They are black in color and made of PVC.

LED Spacers - Round, Imperial Spacers, Extruded, Natural, T-1 3/4

These LED Spacers fit a standard T-1 3/4 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. They are natural in color and made of UL94 V-2 rated Nylon.

LED Spacers - Round, Imperial Spacers, Moulded, T-1 3/4

These LED Spacers fit a standard T-1 3/4 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. They have internal tapered dividers that guide the lead wires and prevent the leads from shorting. They are natural in color and made of UL94 V-2 rated Nylon.

LED Spacers - Round, Metric Spacers

These LED Spacers are available in three different styles to accommodate both T-1 and T-1 3/4 LED's. They provide height control and lead wire retention and stability. They have a self-retaining feature for auto insertion and pre-assembly

LED Spacers - Square

These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. The square design is good for angled applications. They are black in color and made of PVC.

Quick Fit PCB Terminals

This IR receiver is a type of hardware that sends, receives and decodes infrared signals from different devices. Made from black 30% glass-filled PBT+BC RMS-469C and has a flame retardant rating of UL94 V0.