Menu Search

Campervans

Our components are at work in the world’s harshest environments and go through the most demanding manufacturing and quality processes. Whatever your project demands, we provide the small but essential components that help make the vehicle and production operations run smoothly.

From security and functionality to noise reduction in your application, there are lots of factors to take into consideration when building caravans, camper vans and motorhomes. Essentra Components’ extensive range of locks, latches, hinges and handles, a multitude of accessories, electronic access control, and our in-house custom-solution capability ensures we can meet even the most demanding requirements, delivering security, controlled access, productive operation and reduction in unnecessary repair costs

Hospital diagnostic machine monitor

Top Hardware Components

Gasketing

Ideal to provide a tight seal around the door of your campervan.

Cover Pull Snap Handle

The recessed profile offers safety with a flushed position to the door frame without providing a less effective hand grip.

Leaf Hinges

Suitable for mounting on flush mounted doors with threaded stud installations.

Toggle Latch

Are designed to securely pull and lock two components together. They are operated by hand and are quick and easy to use. 

Cam Latches - Lift & Turn

These latches benefit from a low profile handle that stows away when not in use. It also features straight-forward grip adjustment for added convenience

Cover Stay

Suitable for heavy duty applications and available in various sizes. 

Cam Locks - Wing Knobs

Are designed to lock and secure access to panels and doors with a rotating cam (pawl), which features a quarter-turn operation.

Gas Springs- Adjustable Force

Widley used in the automotive industry for opening, closing, tilting and damping. 

Top Cable Management Components

Braided Sleeves

Ideal for for protecting electrical cables. 

Grommets

Protects wires and cables passing through panels and is resistant to most oils and grease. It's snap in design enables quick and easy installation.

Twist Ties

Twist Ties are an easy and quick way to organise cables. simply place your cables into the open space and twist the two arms together to secure the fastening. 

Standard Cable Ties

A simple and effective way to organise cables and wires

Top Protection Components

Masking Hooks

Ideal when powdercoating or spraying panels of the campervan

High Temperature Masking Plugs

Ideal to fill holes when powdercoating and spraying panels

Screw Cover Caps

To ensure a neat and aesthetic finish in your campervan. 

Plastic Hose Clamps

A more cost efficient way of securing hoses.