Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Panel Fasteners

 (2 products)

Each of our panel fastener components is meticulously designed to facilitate panel fastening processes and provide robust stability to metal sheets. Our range includes the following options:

Panel Clamps: These clamps are compatible with both right and left-hand doors and are particularly suitable for heating and ventilation panels. They are constructed with nylon and feature a steel screw, available in symmetrical or asymmetrical styles.

Sheet Edge Inserts: These inserts offer strong threads for thin metal sheets that are too thin to be tapped. After installation, they can be easily removed by pinching the spring legs together and rotating.

U-Nut Panel Grommets: These grommets effortlessly slide onto the edges of thin sheet materials and panels, providing an alternative solution to threaded inserts and clinch fasteners. They are stocked in various mounting styles to accommodate different project requirements.


Sheet Edge Inserts

Sheet Edge Inserts provide strong threads for metal sheets that are too thin to be tapped. They are fastened to the edges of thin sheets and are a good alternative to self-clinching inserts.

To Install;
1. Install insert notch into the side of the panel opening
2. Rotate spring leg of insert toward the panel. This compresses the spring leg, allowing it to pass through the notch in the panel
3. Leg will snap back to its normal position, securing the insert into the panel.
Please Note: The internal thread requires a screwdriver for installation.

The insert can be removed after installation, by simply pinching the spring legs together and rotating.

  • Material: Polyamide 6/6
  • Colour: Black
  • UL94 V2 flame rated.

U-Nut Grommets

A range of U-shaped nuts that are edge mounted. They easily slide on to the edges of thin sheet materials and panels.

These nuts can be used as an alternative solution to threaded inserts and clinch fasteners. They are available in a choice of different mounting styles to suit your project needs, including; panel edge mounting, edge to edge panel corner mounting and edge to edge panel mounting.

Thread sizes include M5 and M6.

  • Material: Polyamide (PA)
  • Colour: Black