Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Adhesive Gasketing

 (3 products)

Shop our wide range of self-adhesive gaskets at Essentra Components stocked in various types, materials and uses to suit a wide variety of project requirements. Self-adhesive gaskets are common components that are used to remove the danger of the gasket slipping during the sealing process. The self-adhesive backing is generally used as an aid to fitting and assembly allowing for a clean and efficient installation. We stock various adhesive gaskets such as weather stripping gaskets - often used around doors and windows, sharing similarities with our bubble gaskets. Also featured in our range are EPDM adhesive gaskets, commonly used in external applications thanks to the EPDM materials resistance to weathering, ageing and various environments, whereas you will find the use of EMI gaskets in applications such as electronic devices that require shielding.

Adhesive Bubble Gasket

Dual Material Gasket features an adhesive, high-bond taped profile. This allows the gasket to be easily and instantly fixed and creates a permanent attachment that is not intended to be removed. The range features Dense Strip and Extruded Sponge Strip options.

These gaskets provide sealing and edge protection. They are most commonly used in industrial and automotive applications. They are an ideal choice in areas of high dynamic uses that are exposed to rigorous daily demands.

When applied on metal sheet they offer resistance against vibrations, ingress of humidity and dirt. They also provide an additional seal to enclosure boxes.

Tolerances ISO 3302-1 1996 Class E-2/E-3

  • Material: Ethylene-propylene Diene Monomer (EPDM) - Solid EPDM (70 Shore A) / Expanded EPDM (0.65g.ccm S.G.)
  • Colour: Black
  • Supplied in 20 metre rolls

EMI Gasketing

EMI Gasketing with clip-on profiles, offer edge protection and sealing. Used on metal sheet, they offer protection from vibrations, ingress of humidity and dirt. They provide an additional seal to enclosure boxes. Made from PU and featues an adhesive seal.

Weather Stripping & Gasket Tape

This range of Weather Stripping Gasket features a rubber-based permanent adhesive on both sides, which is not recommended for applications with direct UV exposure.
The gasket has excellent resistance to acid, ozone and oxidation.

Ideal for use in HVAC or electrical enclosures, lighting fixtures, vibration dampening and more.

  • Material: Neoprene, Nitrile and PVC blend
  • Colour: Black
  • Service temperature: -28C to 101C
  • Density (kg/m3): 64 - 112
  • Compression Deflection: 140 - 350 g/cm2