Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(1 product)
Incorporating our LDPE scaffolding end caps into your setup can provide peace of mind through enhanced protection, visibility, and user-friendly features.
Scaffolding end caps provide many benefits including:
Versatile Protection: These protective covers are perfectly suited for various applications, including capping the ends of scaffolding tubes, as well as in construction and industrial settings.
Corrosion and Contaminant Defense: By effectively shielding tubes, they prevent corrosion, dirt, and moisture from affecting the tubes during both transportation and storage.
Enhanced Visibility: The vibrant yellow colour contributes to high visibility, adding an element of safety to the work environment.
Robust Construction: Featuring a reinforced base, these end caps exhibit exceptional strength, ensuring durability even in demanding conditions.
Secure Fit: The internal ribs of these caps ensure a secure and snug fit on the tubes, minimizing the risk of displacement.
Effortless Installation: The push-fit mechanism simplifies both the installation and removal process, offering a hassle-free experience that saves time and effort.
Scaffolding End Caps are protective covers that are ideal for applications such as the end of scaffolding tubes, construction and industrial applications. It protects the tubes against corrosion, dirt and moisture during transportation and storage. In addition, thanks to the bright colours, it allows for high visibility.
It has a reinforced base which makes it very strong - and its internal ribs ensure a tight fit. They are easy and quick to install or remove by push fit.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue