Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Clevis Joints & Pins

 (12 products)

Clevis Joints consist of a two-piece component with a simple assembly and dismantling feature making them easy to install even in difficult to access locations. They offer a very high tensile strength and good vibration and noise dampening properties and come as a complete set.

Assembly Pins

Stainless Steel Assembly pins made for use with Clevis Fasteners.

Clevis Joints

These Clevis Joints, also known as a fork end or yoke, are a kind of coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.

It is designed to create a reliable and strong connection while also resisting wear and tear. It can handle high loads and stresses, making it appropriate for heavy-duty applications.

They are easy to install and adjust using standard thread. This selection of components includes both right and left hand standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.

  • U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
  • It creates a reliable and strong connection while also resisting wear and tear.
  • Available in both right and left hand standard thread.
  • It can handle high loads and stresses.
Material: 316 Stainless Steel, Igumid G, 303 Stainless Steel, Steel Series Code: SRR3402A4, SRR3409, SRR3403, SRR3402, SRR3386, SRR3385

Clevis Joints with Pin

These Clevis Joints with Pin are a coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.

The clevis pin is held with a cotter pin and a washer to prevent it from falling loose. This ensures the joint's stability and integrity, even under heavy loads and stresses. If necessary, the joint can be disassembled for maintenance by withdrawing the cotter pin. This enables component inspection, lubrication, or replacement, assuring the joint's continuous performance and durability.

They are easy to install and adjust using standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.

  • U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
  • Held with a cotter pin and a washer to prevent it from falling loose
  • It is employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning.
Material: 303 Stainless Steel, Steel Series Code: SRR3407, SRR3406, SRR3405, SRR3404, SRR3390, SRR3389

Clevis Joints with Retention Clips

These Steel Clevis Joints with Retention Clips are a type of coupling in which the matching parts fit between the forks and are held in place by retention clips. They form a U-shaped connection between two rods or shafts to allow for tractive or linear thrust movements.

The retention clip is a clip that locks in place around the base of the clevis preventing accidental disconnection, resulting in a clean, compact assembly. The steel substance ensures its longevity and ability to endure high forces, as well as resistance to wear and corrosion. If necessary, the joint can be dismantled for maintenance by removing the retention clip. This allows for component examination, lubrication, or replacement.

They are easy to install and adjust using standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning, as well as in industries such as construction, automotive and manufacturing.

  • U-shaped connection between two rods or shafts to allow for tractive or linear thrust movements.
  • Steel material ensures its longevity and ability to endure high forces, as well as resistance to wear and corrosion.
  • Joint can be dismantled for maintenance by removing the retention clip, allowing for component examination, lubrication, or replacement.
Material: Steel Series Code: SRR3388, SRR3387

Clevis Pins

These Clevis Pins are cylindrical pins with a flat head on one end. It is intended to fit into the holes of a clevis joint, forming a pivotal connection that allows for angular movement and adjustment.

It has exceptional strength, durability, and corrosion resistance. Its cylindrical design enables simple insertion into the holes and rotation of the mating component. At the same time, the flat head provides a stop during installation.

Its design allows for quick and easy disassembly, modification, or replacement of the pin as needed. Used in the automobile industry, manufacturing, and construction for steering linkages, suspension systems, and control mechanisms.

  • It forms a pivotal connection that allows for angular movement and adjustment.
  • It has exceptional strength, durability, and corrosion resistance.
  • Its cylindrical design enables simple insertion into the holes and rotation of the mating component.
Material: 303 Stainless Steel, Steel, Igumid G Series Code: SRR3450, SRR3454, SRR3453

Clevis Pins with Hole

These Clevis Pins with Hole are cylindrical pins with a drilled hole through the pin's body on one side and a flat head on the other. It is intended to fit through the holes of a clevis joint, after which a cotter pin, spring pin, or other locking mechanism is placed through the hole in the clevis pin to secure it in place and prevent it from turning or dislodging.

It has exceptional strength, durability, and corrosion resistance. Its cylindrical design enables simple insertion into the holes and rotation of the mating component. At the same time, the flat head provides a stop during installation.

It is simple to install and remove from the clevis joint. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.

  • It fits through the holes of a clevis joint, after which a cotter pin, spring pin, or other locking mechanism is placed through the hole to secure it in place.
  • Its cylindrical design enables simple insertion into the holes and rotation of the mating component.
  • It has exceptional strength, durability, and corrosion resistance.
Material: Steel Series Code: SRR3456, SRR3455,

Clevis Retention Clips

These Clevis Retention Clips are used to hold a clevis pin in place, providing a reliable and convenient option for maintaining mechanical connections' integrity.

It has a loop-like or U-shaped design that fits around the base of a clevis joint, locking it in place and preventing unintentional disconnection, resulting in a neat, compact assembly. The steel material ensures longevity and the capacity to withstand large weights, as well as resistance to wear and corrosion.

It is simple to install and detach from the clevis joint. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.

  • It holds a clevis pin in place, providing a reliable and convenient option for maintaining mechanical connections' integrity.
  • The steel material ensures longevity and the capacity to withstand large weights, also resistant to wear and corrosion.
  • It has a loop-like or U-shaped design that fits around the base of a clevis joint, locking it in place.
Material: Igumid G, Steel Series Code: SRR3437, SRR3435

Mating Pieces for Clevis Joints

These Clevis Joint Mating Pieces are meant to work with the clevis joint, allowing for smooth and controlled movement. These are intended to fit between our clevis joints to provide a connection where an angular offset is required.

The excellent fit of the mating piece provides for a tight and solid connection with the clevis joint, assuring stability, reliability, and optimal load transmission. The smooth surface finish of the mating piece decreases friction and wear between the mating components, contributing to the overall longevity and efficiency of the joint.

It ensures they remain aligned and engaged under varying loads and conditions by providing a reliable and safe connection. The thread size is designed to match the clevis joint, making installation and removal simple. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.

  • Intended to fit between our clevis joints to provide a connection where an angular offset is required.
  • The thread size is designed to match the clevis joint, making installation and removal simple.
  • The smooth surface finish of the mating piece decreases friction and wear, contributing to the longevity and efficiency of the joint.
Material: Stainless Steel, Steel Series Code: SRR3427, SRR3426, SRR3421, SRR3420

Plastic Circlips

These Plastic Circlips are intended to fit into grooves or bores, providing a secure and dependable grasp on shafts and other cylindrical objects, clevis joints and clevis pins.

Provides durability, strength, corrosion resistance, and wear resistance. Aside from being lightweight, it is perfect for applications demanding a weight reduction.

Simple to install and remove, providing convenience and efficiency throughout assembly and maintenance operations. Used in various applications such as automotive, industrial, and electronics.

  • Fits into grooves or bores, providing a secure and dependable grasp on shafts.
  • Provides durability, strength, and corrosion resistance.
  • Used in automotive, industrial, and electronics applications.
Material: POM Colour: Black Series Code: SRR3446

Safety Fasteners - KLM

These Safety Fasteners (KLM) are clevis retention clips designed to prevent inadvertent clevis pin disengagement, ensuring the safety and integrity of the connections.

Its mechanism ensures that the fastener remains firmly latched even under high levels of vibration or stress. The fastener is built to withstand tampering or unauthorised removal, making it ideal for applications that require safety and security.

It is simple to install and remove without the use of any extra tools. It is also long-lasting and resistant to extreme environmental conditions. Commonly used in applications including industrial machinery and equipment, construction, and automotive.

  • Designed to prevent inadvertent clevis pin disengagement.
  • The fastener remains firmly latched even under high levels of vibration or stress.
  • Used in industrial machinery and equipment, construction, and automotive.
Material: Steel Series Code: SRR3445, SRR3444

Safety Fasteners - SLM

These Safety Fasteners (SLM) are intended to keep the pin that has been inserted into the joint from being taken out. It ensures connection safety and integrity by avoiding inadvertent disengagement or loosening.

Its mechanism guarantees that the fastener stays securely fastened even when subjected to high levels of vibration or stress. The fastener is designed to withstand tampering or unauthorised removal, making it perfect for applications requiring safety and security.

It is simple to install and remove by hand and is compatible with clevis pins. The assembly "rattle" is removed by the fasteners' concaved back, retaining the clevis pin under tension, and the safety lip prevents accidental removal. Used primarily in automotive, medical, and electrical applications.

  • It ensures connection safety by avoiding disengagement or loosening.
  • The assembly "rattle" is removed by the fasteners' concaved back, retaining the clevis pin under tension.
  • Used in automotive, medical, and electrical applications.
Material: Steel Series Code: SRR3440

Stainless Circlips

These C-shaped Stainless Circlips are used to attach and securely grab bearings, gears, and other components to shafts or in bores.

It has good corrosion resistance, durability, and strength, making it suited for use in severe settings or when moisture or chemicals are present.

It is simple to install and remove, making assembly and maintenance easier and more efficient. It is commonly used in automotive, industrial, and manufacturing industries.

  • It attaches and grabs bearings, gears and other components to shafts or in bores.
  • Suited for use in severe settings or when moisture or chemicals are present.
  • Used in automotive, industrial, and manufacturing industries.
Material: 303 Stainless Steel Series Code: SRR3447