Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Washers

 (7 products)

Our washers guarantee seamless performance and long-lasting durability to ensure we have the perfect solution for your specific application.

Nylon Washers: Engineered with precision, our nylon washers offer exceptional strength, resilience, and resistance to various environmental factors. These washers are ideal for applications where non-conductive, non-corrosive, and lightweight materials are essential.

Plastic Washers: Designed to meet the highest industry standards, our plastic washers provide a reliable barrier between surfaces while ensuring maximum load distribution. These washers are available in a variety of materials, including nylon, ensuring compatibility with a wide range of applications.

Finishing Washers: Add a professional touch to your projects with our range of finishing washers. These washers not only enhance the aesthetic appeal of your assemblies but also provide an extra layer of protection against surface damage, ensuring a polished and refined finish.

Retaining Washers: When stability and security is required, choose our retaining washers. Crafted to lock components in place, these washers provide steadfast support and prevent unintended disassembly, making them indispensable for critical applications.

Flat Washers: Versatility meets reliability with our flat washers. Engineered to distribute pressure evenly, these washers safeguard against surface damage, reducing the risk of material fatigue. They are essential components for any assembly project.

Shoulder Washers: Precision-engineered for specialized applications, our shoulder washers provide a stable and precise mating surface. These washers are instrumental in preventing friction and wear between moving parts, ensuring smooth operation and prolonging the lifespan of your assemblies.


Finishing Washers

Finishing Washers provide protection for cabinets and other applications from scratching and other damage that may occur. They also provide cover for misaligned holes that means the finished appearance of your assembly will be neat and tidy.

This high quality finish is couple with good thermal and electrical insulation properties. These washers are versatile and can also be used as glides, bumpers, feet and spacers.

  • Material: Nylon 6/6
  • Colours: Black
  • UL94 V2 Flame Rated

Flat Washers - Plastic

Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.

It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.

  • Material: PA, PEEK, PC, POM, PVDF, PP
  • Colour: Natural, Black, Brown
  • Material Flammability Standard: , UL94 V-0, UL94 V-2, UL94 HB

Flat Washers - Rubber

Rubber Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.

It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.

  • Material: TPR, TPE
  • Colour: Black
  • Material Flammability Standard: , UL94 HB

Retaining Rings

Retaining Rings act like a shoulder, which holds components and assemblies in place on a smooth shaft and can also be used in a housing or bore for one-time uses. Popular applications include retaining shafts.

They are installed into pre-manufactured grooves on axles and pins, creating a shoulder function and retaining the specified component or assembly. The ring design features a lip for easy assembly and dismantling.

  • Material: Polyoxymethylene (POM)
  • Colour: Black

Retaining Washers

Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank.

They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

  • Material: High Density Polyethylene (HDPE)
  • Colour: Natural

Saddle Washers - Nylon

Saddle Washers are designed for use during the assembly of tubular frame structures. The washer can accommodate round pipes and fixes them in the required position, limiting excessive movement and vibration. The washer is used in the furniture assembly and building construction industries to support the pipe and tube assembly during installation and application and will not damage painted surfaces.

  • Material: Nylon
  • Colour: Black, Natural

Shoulder Washers

Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.

Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.

Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.

Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.

Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.

Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance.

  • Material: Polyamide (PA), Nylon, Polyphenylene Sulfide (PPS), PA6 GF25%
  • Colors: Natural and Black.
  • UL94 V2 and UL94 V0 flame rated options.