Menu Search

Adhesive Mount Cable Tie Holder

In stock

Four Way adhesive mounts offer high versatility in terms of mounting options. The Range supports both adhesive and screw mount holders. The Adhesive Tie Mounts offer strong adhesion for quick and easy installation and are ideal for lightweight wire bungles. They also include a panel hole for optional screw fixing and there are 5 types available. The standard screw mount Cable Tie Holders also come in three different variations

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Cable Tie Width Maximum Compatible Cable Tie Width Colour Material Mounting Method View
$0.1115 - $0.1173 Request the lead time here
Natural
Nylon 6/6
Screw
$0.404 - $0.4477 1005 In stock
White
ABS
Adhesive
$1.6348 - $1.8113 Request the lead time here
Natural
Nylon 6/6
Adhesive
$0.5347 - $0.5924 1029 In stock
White
ABS
Adhesive
$0.2141 - $0.2373 Request the lead time here
Natural
Nylon 6/6
Screw
FTH-40 $0.2773 - $0.3073 Request the lead time here
White
ABS
$1.7117 - $1.8966 Request the lead time here
Natural
Nylon 6/6
Adhesive
$0.6382 - $0.7072 Request the lead time here
Natural
Nylon 6/6
Adhesive
Cable Tie Holder PA66 Natural

FTH-7-01-M

Price Range
$0.1173 - $0.1115

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Screw
  • Overall Height
    7.1 mm
  • Overall Length
    25.4 mm
Cable Tie Holder ABS White

FTH-40A1-RT

Price Range
$0.4477 - $0.404

Stock Levels
1005 In stock
Attributes
  • Colour
    White
  • Material
    ABS
  • Mounting Method
    Adhesive
  • Overall Height
    3.45 mm
  • Overall Length
    19.05 mm
Cable Tie Holder PA66 Natural

FTH-8A-RT-M

Price Range
$1.8113 - $1.6348

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Adhesive
  • Hole Diameter A
    3.8 mm
  • Hole Diameter
    4.7 mm
Cable Tie Holder ABS White

FTH-40A-RT

Price Range
$0.5924 - $0.5347

Stock Levels
1029 In stock
Attributes
  • Colour
    White
  • Material
    ABS
  • Mounting Method
    Adhesive
  • Overall Height
    3.45 mm
  • Overall Length
    19.05 mm
Cable Tie Holder - Screw ; ; Overall Length 19.1 mm | 0.752 in ; Natural

FTH-5-01-M

Price Range
$0.2373 - $0.2141

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Screw
  • Overall Height
    6.1 mm
  • Overall Length
    19.1 mm
Cable Tie Holder ABS White

FTH-40

Price Range
$0.3073 - $0.2773

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    ABS
  • Overall Height
    3.45 mm
  • Overall Length
    19.05 mm
  • Overall Width
    19.05 mm
Cable Tie Holder PA66 Natural

FTH-10A-RT-M

Price Range
$1.8966 - $1.7117

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Adhesive
  • Hole Diameter A
    3.8 mm
  • Hole Diameter
    4.7 mm
Cable Tie Mount - Natural ; PA66 ;

FTH-7A-RT-M

Price Range
$0.7072 - $0.6382

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Adhesive
  • Overall Height
    7.1 mm
  • Overall Length
    25.4 mm