Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Base Type | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| $1.6386 - $3.0186 | 7 In stock |
M10
|
|
|
1.89 in
48.0 mm
|
||
| $2.8362 - $5.2246 | 19 In stock |
M12
|
|
|
1.89 in
48.0 mm
|
||
| $1.4706 - $2.7091 | 19 In stock |
M10
|
|
|
1.89 in
48.0 mm
|
||
| $1.1975 - $2.206 | 10 In stock |
M8
|
|
|
1.496 in
38.0 mm
|
||
| $1.6386 - $3.0186 | Request the lead time here |
M12
|
|
|
1.496 in
38.0 mm
|
||
| $2.5421 - $4.6829 | Request the lead time here |
M10
|
|
|
1.89 in
48.0 mm
|
||
| $1.9958 - $3.6766 | 6 In stock |
M10
|
|
|
1.496 in
38.0 mm
|
||
| $1.4497 - $2.6703 | Request the lead time here |
M8
|
|
|
1.89 in
48.0 mm
|
||
| $2.4371 - $4.4894 | 28 In stock |
M10
|
|
|
1.496 in
38.0 mm
|
||
| $2.1219 - $3.9087 | 19 In stock |
M10
|
|
|
1.89 in
48.0 mm
|
||
| $1.8278 - $3.3669 | Request the lead time here |
M12
|
|
|
1.89 in
48.0 mm
|
||
| $1.2423 - $1.3765 | 216 In stock |
M8
|
|
|
1.181 in
30.0 mm
|
||
| $2.0588 - $3.7927 | 100 In stock |
M12
|
|
|
1.89 in
48.0 mm
|
||
| $0.7538 - $1.3886 | 8 In stock |
M8
|
|
|
0.984 in
25.0 mm
|
||
| $1.3235 - $2.4381 | 17 In stock |
M8
|
|
|
1.181 in
30.0 mm
|
||
| $1.9328 - $3.5604 | 9 In stock |
M10
|
|
|
1.181 in
30.0 mm
|
||
| $1.7857 - $3.2896 | Request the lead time here |
M12
|
|
|
1.496 in
38.0 mm
|
||
| 466122 | $1.0123 - $3.8678 | 2900 In stock |
M8
|
|
|
0.984 in
25.0 mm
|
|
| $1.2815 - $2.3608 | 18 In stock |
M8
|
|
|
1.89 in
48.0 mm
|
||
| $1.8248 - $6.9728 | 20 In stock |
M8
|
|
|
0.984 in
25.0 mm