Menu Search

Adjustable Feet - Standard/Non Articulating

In stock

Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Item Code Price range Availability Thread Size Base Type Thread Length Base Diameter View
$1.2442 - $2.292 18 In stock
M8
Rigid
25.0 mm
48.0 mm
$2.1417 - $3.9452 Request the lead time here
M12
Rigid
70.0 mm
38.0 mm
$1.5297 - $2.8179 19 In stock
M10
Rigid
40.0 mm
38.0 mm
$1.704 - $3.1391 19 In stock
M8
Rigid
70.0 mm
30.0 mm
$1.8153 - $3.3441 219 In stock
M10
Rigid
55.0 mm
30.0 mm
$2.6108 - $4.8094 Request the lead time here
M12
Rigid
100.0 mm
38.0 mm
$1.9581 - $3.607 Request the lead time here
M12
Rigid
55.0 mm
38.0 mm
$1.2909 - $1.4303 Request the lead time here
M10
Rigid
50.0 mm
58.0 mm
  • of 3
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 48.0 mm | 1.89 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466152

Price Range
$2.292 - $1.2442

Stock Levels
18 In stock
Attributes
  • Base Material
    PP
  • Base Type
    Rigid
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
  • Material
    PP;Steel
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 38.0 mm | 1.496 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466150

Price Range
$3.9452 - $2.1417

Stock Levels
Request the lead time here
Attributes
  • Base Material
    PP
  • Base Type
    Rigid
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
  • Material
    PP;Steel
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 38.0 mm | 1.496 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466143

Price Range
$2.8179 - $1.5297

Stock Levels
19 In stock
Attributes
  • Base Material
    PP
  • Base Type
    Rigid
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
  • Material
    PP;Steel
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 30.0 mm | 1.181 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466130

Price Range
$3.1391 - $1.704

Stock Levels
19 In stock
Attributes
  • Base Material
    PP
  • Base Type
    Rigid
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
  • Material
    PP;Steel
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 30.0 mm | 1.181 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466134

Price Range
$3.3441 - $1.8153

Stock Levels
219 In stock
Attributes
  • Base Material
    PP
  • Base Type
    Rigid
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
  • Material
    PP;Steel
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 38.0 mm | 1.496 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466151

Price Range
$4.8094 - $2.6108

Stock Levels
Request the lead time here
Attributes
  • Base Material
    PP
  • Base Type
    Rigid
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
  • Material
    PP;Steel
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 38.0 mm | 1.496 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466149

Price Range
$3.607 - $1.9581

Stock Levels
Request the lead time here
Attributes
  • Base Material
    PP
  • Base Type
    Rigid
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
  • Material
    PP;Steel
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 58.0 mm | 2.283 in ; ; Material - PP;Steel

465520

Price Range
$1.4303 - $1.2909

Stock Levels
Request the lead time here
Attributes
  • Base Material
    PP
  • Base Type
    Rigid
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
  • Material
    PP;Steel