Adjustable Linear Ball Bushings are used in linear motion systems and are designed to provide precise positioning along a linear axis. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. It has a thin slot down the length of the body which closes the clearance between the inner and outer races between the balls and the shaft when installed in a tight fit housing to illiminate play.
When installed on a linear shaft, the ball bearings circulate between the inner and outer races, providing smooth, linear motion.
It can withstand temperatures from -20C to +80C. Ideal for applications that require frequent changes or fine adjustments, such as printing machines, recording equiptment, and manufacturing processes.
Material: Stainless Steel, Steel Series Code: SRL1711, SRL1708
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l2 | d1 tol. h6 | d2 tol. h6 | l3 | l1 | d3 | w1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $29.0085 - $32.1423 | Request the lead time here |
22.0
|
10.0
|
19.0
|
1.30
|
29.0
|
18.0
|
1.0
|
||
| $31.7599 - $35.191 | Request the lead time here |
22.9
|
12.0
|
22.0
|
1.30
|
32.0
|
21.0
|
1.5
|
||
| $102.9053 - $114.0225 | Request the lead time here |
60.0
|
40.0
|
62.0
|
2.15
|
80.0
|
59.0
|
3.0
|
||
| $93.00 - $103.0471 | Request the lead time here |
22.9
|
12.0
|
22.0
|
1.30
|
32.0
|
21.0
|
1.5
|
||
| $86.7895 - $96.1658 | Request the lead time here |
24.9
|
16.0
|
26.0
|
1.30
|
36.0
|
24.9
|
1.5
|
||
| $80.579 - $89.2842 | Request the lead time here |
13.5
|
6.0
|
12.0
|
1.10
|
19.0
|
11.5
|
1.0
|
||
| $100.2324 - $111.0609 | Request the lead time here |
13.5
|
6.0
|
12.0
|
1.10
|
19.0
|
11.5
|
1.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue