Menu Search

Adjustable T Handle w/ Compression

In production

Fixed and Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.

The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.

The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.

  • Material: Die Cast Zinc Alloy
  • Finish: Black Powder Coated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Maximum Grip Cam Length Key Type Minimum Grip View
$6.358 - $7.0449 Request the lead time here
$28.1454 - $31.186 Request the lead time here
85.0 mm
33.0 mm
No Key
13.5 mm
$30.0218 - $33.2651 Request the lead time here
72.0 mm
33.0 mm
No Key
27.0 mm
$28.1454 - $31.186 Request the lead time here
72.0 mm
33.0 mm
No Key
27.0 mm
$28.1454 - $31.186 Request the lead time here
72.0 mm
33.0 mm
No Key
27.0 mm
$28.1454 - $31.186 Request the lead time here
58.0 mm
33.0 mm
No Key
41.0 mm
$30.0218 - $33.2651 Request the lead time here
85.0 mm
33.0 mm
No Key
13.5 mm
Lock - ; Compatible Door Thickness Range 1.0 - 5.0 mm | 0.039 - 0.197 in; Die Cast Zinc Alloy

20024192

Price Range
$7.0449 - $6.358

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    5.0 mm
  • Panel Thickness Range
    5.0 mm
  • Finish
    Bright Chrome
  • Handle Type
    T-Handle, Key Operated
  • Standards
    RoHs
Compression Cam Latch - Keyless; Minimum Grip - 13.5 mm | 0.531 in; Maximum Grip - 85.0 mm | 3.346 in; Die Cast Zinc Alloy

2404110003E

Price Range
$31.186 - $28.1454

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    13.5 - 85.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Minimum Grip
    13.5 mm
Compression Cam Latch - Keyless; Minimum Grip - 27.0 mm | 1.063 in; Maximum Grip - 72.0 mm | 2.835 in; Zinc Alloy

2404120002E

Price Range
$33.2651 - $30.0218

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    27.0 - 72.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Minimum Grip
    27.0 mm
Compression Cam Latch - Keyless; Minimum Grip - 27.0 mm | 1.063 in; Maximum Grip - 72.0 mm | 2.835 in; Die Cast Zinc Alloy

2402110002E

Price Range
$31.186 - $28.1454

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    27.0 - 72.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Minimum Grip
    27.0 mm
Compression Cam Latch - Keyless; Minimum Grip - 27.0 mm | 1.063 in; Maximum Grip - 72.0 mm | 2.835 in; Die Cast Zinc Alloy

2404110002E

Price Range
$31.186 - $28.1454

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    27.0 - 72.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Minimum Grip
    27.0 mm
Compression Cam Latch - Keyless; Minimum Grip - 41.0 mm | 1.614 in; Maximum Grip - 58.0 mm | 2.283 in; Die Cast Zinc Alloy

2404110001E

Price Range
$31.186 - $28.1454

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    41.0 - 58.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Minimum Grip
    41.0 mm
Compression Cam Latch - Keyless; Minimum Grip - 13.5 mm | 0.531 in; Maximum Grip - 85.0 mm | 3.346 in; Die Cast Zinc Alloy

2402120003E

Price Range
$33.2651 - $30.0218

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    13.5 - 85.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Minimum Grip
    13.5 mm