Menu Search

All-Fit Bushings - Closed

In stock

Universal Bushings that is designed to protect wires, cables, tubing and other irregular shaped items from sharp, unfinished edges in panels.

The bushing helps to absorb shock and vibration, and also benefits from insulation properties. The web or shutters on the bushing diameter provide a fit for various sizes, while providing a clean finished appearance.

Installation is simple and fast - simply apply fingertip pressure to snap the bushing into position. No tools are needed.

  • Materials: Heat Stabilised Nylon 6/6 or Nylon 6/6
  • Colour: Black
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
17 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter Maximum Panel Thickness Open/Closed View
245 In stock
3.2 mm
Universal
Request the lead time here
1.6 mm
Universal
Request the lead time here
Universal
15 In stock
Universal
420 In stock
1.6 mm
Universal
Request the lead time here
3.2 mm
Universal
Request the lead time here
Universal
3699 In stock
Universal
Request the lead time here
1.6 mm
Universal
10296 In stock
3.2 mm
Universal
Request the lead time here
Universal
23 In stock
3.2 mm
Universal
98 In stock
20.6 mm
27.8 mm
3.2 mm
Open/Closed
Request the lead time here
26.9 mm
38.1 mm
3.2 mm
Open/Closed
Request the lead time here
25.4 mm
34.9 mm
3.2 mm
Open/Closed
Request the lead time here
23.8 mm
31.8 mm
3.2 mm
Open/Closed
Request the lead time here
11.1 mm
15.9 mm
3.2 mm
Open/Closed
Universal Bush - Universal, ; ; Black

PGSD-11


Stock Levels
245 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Head Diameter
    40.9 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    11.4 mm
Universal Bush - Universal, ; ; Black

PGSD-2


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Head Diameter
    18.5 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Height
    6.4 mm
Universal Bush - Universal, ; ; Black

PGSD-6


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Overall Height
    10.3 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Universal Bush - Universal, ; ; Black

PGSD-7


Stock Levels
15 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Overall Height
    9.9 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Universal Bush - Universal, ; ; Black

PGSD-4


Stock Levels
420 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Head Diameter
    23.8 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Height
    6.4 mm
Universal Bush - Universal, ; ; Black

22AF1093


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Head Diameter
    29.4 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    11.5 mm
All-Fit Bushing - Universal, ; ;

22AF0812


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Overall Height
    9.9 mm
  • Full Material
    Nylon 6
  • Material Flammability Standard
    UL94 V-2
Universal Bush - Universal, ; ; Black

PGSD-9


Stock Levels
3699 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Overall Height
    11.5 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Universal Bush - Universal, ; ; Black

PGSD-3


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Head Diameter
    21.4 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Height
    6.4 mm
Universal Bush - Universal, ; ; Black

PGSD-10


Stock Levels
10296 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Head Diameter
    37.8 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    11.5 mm
Universal Bush - Universal, ; ; Black

PGSD-8


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Overall Height
    11.5 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Universal Bush - Universal, ; ; Black

PGSD-5


Stock Levels
23 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Head Diameter
    15.2 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    9.8 mm
All-Fit Bushings - Open/Closed - Open/Closed, 20.6 mm | 0.811 in ; 27.8 mm | 1.094 in ; 3.2 mm | 0.126 in

466892


Stock Levels
98 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Open/Closed
  • Special Features
    Heat Stabilized
  • Approximate Cable Holding Diameter
    20.6 mm
  • Compatible Hole Diameter
    27.8 mm
All-Fit Bushings - Open/Closed - Open/Closed, 26.9 mm | 1.059 in ; 38.1 mm | 1.5 in ; 3.2 mm | 0.126 in

466895


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Open/Closed
    Open/Closed
  • Special Features
    Heat Stabilized
  • Approximate Cable Holding Diameter
    26.9 mm
  • Compatible Hole Diameter
    38.1 mm
All-Fit Bushings - Open/Closed - Open/Closed, 25.4 mm | 1 in ; 34.9 mm | 1.374 in ; 3.2 mm | 0.126 in

466894


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Open/Closed
    Open/Closed
  • Special Features
    Heat Stabilized
  • Approximate Cable Holding Diameter
    25.4 mm
  • Compatible Hole Diameter
    34.9 mm
All-Fit Bushings - Open/Closed - Open/Closed, 23.8 mm | 0.937 in ; 31.8 mm | 1.252 in ; 3.2 mm | 0.126 in

466893


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Open/Closed
    Open/Closed
  • Special Features
    Heat Stabilized
  • Approximate Cable Holding Diameter
    23.8 mm
  • Compatible Hole Diameter
    31.8 mm
All-Fit Bushings - Open/Closed - Open/Closed, 11.1 mm | 0.437 in ; 15.9 mm | 0.626 in ; 3.2 mm | 0.126 in

466888


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Open/Closed
    Open/Closed
  • Approximate Cable Holding Diameter
    11.1 mm
  • Compatible Hole Diameter
    15.9 mm
  • Head Diameter
    18.2 mm