Menu Search

Aluminium Linear Guide Rails

In production

These Aluminium Linear Guide Rails are a form of linear motion bearing that enables precise and accurate linear movement. They are normally made up of a base rail, a slider block, and rolling parts. The base rail is through hardened on which the rolling components travel and the slider block holds the rolling elements and is coupled to the moving item.

These rails are used in applications requiring high accuracy, low friction and smooth moveements. It can sustain dynamic loads while accounting for impact, vibration, corrosion resistance and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely used in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • It enables precise and accurate linear movement.
  • Made up of a base rail, a slider block, and rolling parts.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Aluminium Series Code: SRL101825R, SRL101820R, SRL101815R, SRL101825, SRL101820, SRL101815

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
389 results
Product SKUs information
Item Code Price range Availability Rail size Rail Type w1 h1 l3 l1 View
$416.2597 - $461.2296 Request the lead time here
15.0
Standard
15.0
14.0
28.0
1080.0
$1,007.1207 - $1,115.9232 Request the lead time here
15.0
Standard
15.0
14.0
28.0
3360.0
$86.4751 - $95.8173 Request the lead time here
20.0
Standard
20.0
19.3
30.0
180.0
$915.2212 - $1,014.0955 Request the lead time here
20.0
Rear Fixing
20.0
19.3
28.0
2040.0
$381.6697 - $422.9027 Request the lead time here
20.0
Rear Fixing
20.0
19.3
28.0
900.0
$1,043.3616 - $1,156.0793 Request the lead time here
20.0
Rear Fixing
20.0
19.3
28.0
2400.0
$1,385.017 - $1,534.6449 Request the lead time here
20.0
Rear Fixing
20.0
19.3
28.0
3360.0
$1,427.7042 - $1,581.9437 Request the lead time here
20.0
Rear Fixing
20.0
19.3
28.0
3480.0
$144.4134 - $160.0149 Request the lead time here
25.0
Rear Fixing
25.0
21.8
28.0
240.0
$710.6682 - $787.4441 Request the lead time here
20.0
Standard
20.0
19.3
30.0
1800.0
$853.4308 - $945.6297 Request the lead time here
25.0
Rear Fixing
25.0
21.8
28.0
1800.0
$1,021.9001 - $1,132.2993 Request the lead time here
20.0
Rear Fixing
20.0
19.3
28.0
2340.0
$1,299.5638 - $1,439.9598 Request the lead time here
20.0
Rear Fixing
20.0
19.3
28.0
3120.0
$1,491.853 - $1,653.0227 Request the lead time here
20.0
Rear Fixing
20.0
19.3
28.0
3660.0
$321.4516 - $356.179 Request the lead time here
20.0
Standard
20.0
19.3
30.0
840.0
$585.0434 - $648.2476 Request the lead time here
25.0
Standard
25.0
21.8
30.0
1260.0
$790.697 - $876.1185 Request the lead time here
25.0
Standard
25.0
21.8
30.0
1860.0
$913.5703 - $1,012.2663 Request the lead time here
20.0
Standard
20.0
19.3
30.0
2340.0
$1,136.5189 - $1,259.3007 Request the lead time here
20.0
Standard
20.0
19.3
30.0
3060.0
$1,319.9247 - $1,462.5205 Request the lead time here
25.0
Standard
25.0
21.8
30.0
3300.0
  • of 20
Linear Guide Rail - Standard; 15.0; 4.4; 1080.0; Aluminium

20169480

Price Range
$461.2296 - $416.2597

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1080.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 3360.0; Aluminium

20169855

Price Range
$1,115.9232 - $1,007.1207

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    3360.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 20.0; 6.0; 180.0; Aluminium

20169978

Price Range
$95.8173 - $86.4751

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    180.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Rear Fixing; 20.0; ; 2040.0; Aluminium

20172213

Price Range
$1,014.0955 - $915.2212

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    2040.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Rear Fixing; 20.0; ; 900.0; Aluminium

20172022

Price Range
$422.9027 - $381.6697

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    900.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Rear Fixing; 20.0; ; 2400.0; Aluminium

20172275

Price Range
$1,156.0793 - $1,043.3616

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    2400.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Rear Fixing; 20.0; ; 3360.0; Aluminium

20172435

Price Range
$1,534.6449 - $1,385.017

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    3360.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Rear Fixing; 20.0; ; 3480.0; Aluminium

20172459

Price Range
$1,581.9437 - $1,427.7042

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    3480.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Rear Fixing; 25.0; ; 240.0; Aluminium

20172565

Price Range
$160.0149 - $144.4134

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    25.0
  • l1
    240.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 20.0; 6.0; 1800.0; Aluminium

20170240

Price Range
$787.4441 - $710.6682

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    1800.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Rear Fixing; 25.0; ; 1800.0; Aluminium

20172824

Price Range
$945.6297 - $853.4308

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    25.0
  • l1
    1800.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Rear Fixing; 20.0; ; 2340.0; Aluminium

20172268

Price Range
$1,132.2993 - $1,021.9001

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    2340.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Rear Fixing; 20.0; ; 3120.0; Aluminium

20172398

Price Range
$1,439.9598 - $1,299.5638

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    3120.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Rear Fixing; 20.0; ; 3660.0; Aluminium

20172480

Price Range
$1,653.0227 - $1,491.853

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    3660.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Standard; 20.0; 6.0; 840.0; Aluminium

20170080

Price Range
$356.179 - $321.4516

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    840.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Standard; 25.0; 7.0; 1260.0; Aluminium

20170790

Price Range
$648.2476 - $585.0434

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1260.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 25.0; 7.0; 1860.0; Aluminium

20170899

Price Range
$876.1185 - $790.697

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1860.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 20.0; 6.0; 2340.0; Aluminium

20170332

Price Range
$1,012.2663 - $913.5703

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2340.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Standard; 20.0; 6.0; 3060.0; Aluminium

20170448

Price Range
$1,259.3007 - $1,136.5189

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3060.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Standard; 25.0; 7.0; 3300.0; Aluminium

20171131

Price Range
$1,462.5205 - $1,319.9247

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    3300.0
  • w1
    25.0
  • h1
    21.8