Menu Search

Aluminium Linear Guide Rails

In production

These Aluminium Linear Guide Rails are a form of linear motion bearing that enables precise and accurate linear movement. They are normally made up of a base rail, a slider block, and rolling parts. The base rail is through hardened on which the rolling components travel and the slider block holds the rolling elements and is coupled to the moving item.

These rails are used in applications requiring high accuracy, low friction and smooth moveements. It can sustain dynamic loads while accounting for impact, vibration, corrosion resistance and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely used in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • It enables precise and accurate linear movement.
  • Made up of a base rail, a slider block, and rolling parts.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Aluminium Series Code: SRL101825R, SRL101820R, SRL101815R, SRL101825, SRL101820, SRL101815

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
389 results
Product SKUs information
Item Code Price range Availability Rail size Rail Type w1 h1 l3 l1 View
$474.5911 - $525.8628 Request the lead time here
15.0
Standard
15.0
14.0
28.0
1320.0
$1,124.0194 - $1,245.4507 Request the lead time here
15.0
Standard
15.0
14.0
28.0
3840.0
$846.5128 - $937.9642 Request the lead time here
15.0
Standard
15.0
14.0
28.0
2700.0
$190.2452 - $210.798 Request the lead time here
15.0
Standard
15.0
14.0
28.0
540.0
$503.9141 - $558.3535 Request the lead time here
15.0
Standard
15.0
14.0
28.0
1440.0
$576.8676 - $639.1885 Request the lead time here
15.0
Standard
15.0
14.0
28.0
1740.0
$1,118.0447 - $1,238.8307 Request the lead time here
20.0
Standard
20.0
19.3
30.0
3000.0
$1,305.3812 - $1,446.4058 Request the lead time here
15.0
Standard
15.0
14.0
28.0
4000.0
$1,065.5307 - $1,180.6434 Request the lead time here
15.0
Standard
15.0
14.0
28.0
3600.0
$204.8674 - $226.9999 Request the lead time here
20.0
Standard
20.0
19.3
30.0
480.0
$321.4516 - $356.179 Request the lead time here
20.0
Standard
20.0
19.3
30.0
840.0
$857.9118 - $950.5948 Request the lead time here
20.0
Standard
20.0
19.3
30.0
2160.0
$655.0097 - $725.7725 Request the lead time here
20.0
Standard
20.0
19.3
30.0
1620.0
$1,062.3076 - $1,177.072 Request the lead time here
20.0
Standard
20.0
19.3
30.0
2820.0
$913.5703 - $1,012.2663 Request the lead time here
20.0
Standard
20.0
19.3
30.0
2340.0
$502.8134 - $557.134 Request the lead time here
25.0
Standard
25.0
21.8
30.0
1020.0
$687.9488 - $762.2702 Request the lead time here
25.0
Standard
25.0
21.8
30.0
1560.0
$1,504.9816 - $1,667.5696 Request the lead time here
25.0
Standard
25.0
21.8
30.0
3840.0
$120.5934 - $133.6216 Request the lead time here
15.0
Rear Fixing
15.0
14.3
28.0
240.0
$448.8059 - $497.2917 Request the lead time here
15.0
Rear Fixing
15.0
14.3
28.0
1020.0
  • of 20
Linear Guide Rail - Standard; 15.0; 4.4; 1320.0; Aluminium

20169527

Price Range
$525.8628 - $474.5911

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1320.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 3840.0; Aluminium

20169930

Price Range
$1,245.4507 - $1,124.0194

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    3840.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 2700.0; Aluminium

20169756

Price Range
$937.9642 - $846.5128

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2700.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 540.0; Aluminium

20169398

Price Range
$210.798 - $190.2452

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    540.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 1440.0; Aluminium

20169541

Price Range
$558.3535 - $503.9141

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1440.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 1740.0; Aluminium

20169596

Price Range
$639.1885 - $576.8676

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1740.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 20.0; 6.0; 3000.0; Aluminium

20169329

Price Range
$1,238.8307 - $1,118.0447

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3000.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Standard; 15.0; 4.4; 4000.0; Aluminium

20169961

Price Range
$1,446.4058 - $1,305.3812

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    4000.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 3600.0; Aluminium

20169893

Price Range
$1,180.6434 - $1,065.5307

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    3600.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 20.0; 6.0; 480.0; Aluminium

20170028

Price Range
$226.9999 - $204.8674

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    480.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Standard; 20.0; 6.0; 840.0; Aluminium

20170080

Price Range
$356.179 - $321.4516

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    840.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Standard; 20.0; 6.0; 2160.0; Aluminium

20170301

Price Range
$950.5948 - $857.9118

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2160.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Standard; 20.0; 6.0; 1620.0; Aluminium

20170219

Price Range
$725.7725 - $655.0097

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    1620.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Standard; 20.0; 6.0; 2820.0; Aluminium

20170417

Price Range
$1,177.072 - $1,062.3076

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2820.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Standard; 20.0; 6.0; 2340.0; Aluminium

20170332

Price Range
$1,012.2663 - $913.5703

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2340.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Standard; 25.0; 7.0; 1020.0; Aluminium

20170752

Price Range
$557.134 - $502.8134

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1020.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 25.0; 7.0; 1560.0; Aluminium

20170844

Price Range
$762.2702 - $687.9488

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1560.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 25.0; 7.0; 3840.0; Aluminium

20171223

Price Range
$1,667.5696 - $1,504.9816

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    3840.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Rear Fixing; 15.0; ; 240.0; Aluminium

20171278

Price Range
$133.6216 - $120.5934

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    240.0
  • w1
    15.0
  • h1
    14.3
Linear Guide Rail - Rear Fixing; 15.0; ; 1020.0; Aluminium

20171407

Price Range
$497.2917 - $448.8059

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    1020.0
  • w1
    15.0
  • h1
    14.3