Menu Search

Aluminium Shafts

In production

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
342 results
Product SKUs information
Item Code Price range Availability d1 tol. h6 l1 View
Request the lead time here
8.0
100.0
$144.6493 - $160.2762 Request the lead time here
8.0
600.0
Request the lead time here
8.0
900.0
Request the lead time here
8.0
1250.0
Request the lead time here
8.0
1700.0
$48.3474 - $53.5705 Request the lead time here
10.0
100.0
$182.3052 - $202.0002 Request the lead time here
10.0
700.0
$211.3137 - $234.1426 Request the lead time here
10.0
850.0
$417.9106 - $463.0588 Request the lead time here
10.0
1500.0
$435.5987 - $482.6579 Request the lead time here
10.0
1600.0
$115.169 - $127.6112 Request the lead time here
12.0
300.0
$537.5607 - $595.6352 Request the lead time here
12.0
1800.0
$150.2308 - $166.4608 Request the lead time here
16.0
350.0
$257.1456 - $284.9258 Request the lead time here
16.0
700.0
$493.3013 - $546.5942 Request the lead time here
16.0
1200.0
$620.8128 - $687.8811 Request the lead time here
16.0
1650.0
$663.2641 - $734.9187 Request the lead time here
16.0
1800.0
$558.3934 - $618.7184 Request the lead time here
25.0
1000.0
$508.6308 - $563.58 Request the lead time here
25.0
900.0
$1,047.9998 - $1,161.2187 Request the lead time here
25.0
1800.0
  • of 18
Shaft - 8.0; 100.0; +0,-9; Aluminium

20333522


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 600.0; +0,-9; Aluminium

20333621

Price Range
$160.2762 - $144.6493

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 900.0; +0,-9; Aluminium

20333683


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 1250.0; +0,-9; Aluminium

20333744


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 1700.0; +0,-9; Aluminium

20333836


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 100.0; +0,-9; Aluminium

20333904

Price Range
$53.5705 - $48.3474

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 700.0; +0,-9; Aluminium

20334024

Price Range
$202.0002 - $182.3052

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 850.0; +0,-9; Aluminium

20334055

Price Range
$234.1426 - $211.3137

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    850.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 1500.0; +0,-9; Aluminium

20334178

Price Range
$463.0588 - $417.9106

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 1600.0; +0,-9; Aluminium

20334192

Price Range
$482.6579 - $435.5987

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 300.0; +0,-9; Aluminium

20334321

Price Range
$127.6112 - $115.169

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    300.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 1800.0; +0,-9; Aluminium

20334611

Price Range
$595.6352 - $537.5607

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 350.0; +0,-9; Aluminium

20334710

Price Range
$166.4608 - $150.2308

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 700.0; +0,-9; Aluminium

20334789

Price Range
$284.9258 - $257.1456

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 1200.0; +0,-9; Aluminium

20334871

Price Range
$546.5942 - $493.3013

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1200.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 1650.0; +0,-9; Aluminium

20334963

Price Range
$687.8811 - $620.8128

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 1800.0; +0,-9; Aluminium

20334994

Price Range
$734.9187 - $663.2641

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 25.0; 1000.0; +0,-9; Aluminium

20335595

Price Range
$618.7184 - $558.3934

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1000.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 25.0; 900.0; +0,-9; Aluminium

20335588

Price Range
$563.58 - $508.6308

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 25.0; 1800.0; +0,-9; Aluminium

20335755

Price Range
$1,161.2187 - $1,047.9998

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000