Menu Search

Aluminium Shafts

In production

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
342 results
Product SKUs information
Item Code Price range Availability d1 tol. h6 l1 View
$140.4362 - $155.6079 Request the lead time here
8.0
600.0
$405.7385 - $449.5717 Request the lead time here
10.0
1500.0
Request the lead time here
8.0
150.0
Request the lead time here
8.0
450.0
$293.3132 - $325.0008 Request the lead time here
16.0
850.0
Request the lead time here
8.0
1950.0
Request the lead time here
8.0
1550.0
Request the lead time here
8.0
1900.0
$109.6012 - $121.4418 Request the lead time here
10.0
350.0
$213.7072 - $236.7947 Request the lead time here
10.0
900.0
$362.9207 - $402.1281 Request the lead time here
10.0
1250.0
$397.2665 - $440.1845 Request the lead time here
10.0
1450.0
$422.9114 - $468.5999 Request the lead time here
10.0
1600.0
$111.8146 - $123.8943 Request the lead time here
12.0
300.0
Request the lead time here
8.0
200.0
Request the lead time here
8.0
1600.0
$92.4283 - $102.4137 Request the lead time here
10.0
250.0
$616.5455 - $683.1528 Request the lead time here
16.0
1700.0
$328.6512 - $364.1565 Request the lead time here
10.0
1050.0
$236.8334 - $262.4193 Request the lead time here
20.0
500.0
  • of 18
Shaft - 8.0; 600.0; +0,-9; Aluminium

20333621

Price Range
$155.6079 - $140.4362

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 1500.0; +0,-9; Aluminium

20334178

Price Range
$449.5717 - $405.7385

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 150.0; +0,-9; Aluminium

20333539


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 450.0; +0,-9; Aluminium

20333591


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 850.0; +0,-9; Aluminium

20334819

Price Range
$325.0008 - $293.3132

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    850.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 1950.0; +0,-9; Aluminium

20333881


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1950.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 1550.0; +0,-9; Aluminium

20333805


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1550.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 1900.0; +0,-9; Aluminium

20333874


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 350.0; +0,-9; Aluminium

20333959

Price Range
$121.4418 - $109.6012

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 900.0; +0,-9; Aluminium

20334062

Price Range
$236.7947 - $213.7072

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 1250.0; +0,-9; Aluminium

20334123

Price Range
$402.1281 - $362.9207

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 1450.0; +0,-9; Aluminium

20334161

Price Range
$440.1845 - $397.2665

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 1600.0; +0,-9; Aluminium

20334192

Price Range
$468.5999 - $422.9114

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 300.0; +0,-9; Aluminium

20334321

Price Range
$123.8943 - $111.8146

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    300.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 200.0; +0,-9; Aluminium

20333546


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    200.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 1600.0; +0,-9; Aluminium

20333812


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 250.0; +0,-9; Aluminium

20333935

Price Range
$102.4137 - $92.4283

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 1700.0; +0,-9; Aluminium

20334970

Price Range
$683.1528 - $616.5455

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 1050.0; +0,-9; Aluminium

20334086

Price Range
$364.1565 - $328.6512

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1050.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 20.0; 500.0; +0,-9; Aluminium

20335120

Price Range
$262.4193 - $236.8334

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000