Menu Search

Aluminium Shafts

In production

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
342 results
Product SKUs information
Item Code Price range Availability d1 tol. h6 l1 View
$388.6419 - $430.6281 Request the lead time here
10.0
1400.0
Request the lead time here
8.0
1700.0
$474.2775 - $525.5152 Request the lead time here
10.0
1900.0
$205.159 - $227.3229 Request the lead time here
10.0
850.0
$480.3834 - $532.2808 Request the lead time here
12.0
1600.0
$111.8146 - $123.8943 Request the lead time here
12.0
300.0
Request the lead time here
8.0
150.0
Request the lead time here
8.0
1300.0
$277.1325 - $307.072 Request the lead time here
16.0
800.0
Request the lead time here
8.0
1950.0
Request the lead time here
8.0
1550.0
$380.0936 - $421.1563 Request the lead time here
10.0
1350.0
$55.4875 - $61.482 Request the lead time here
10.0
150.0
$586.0159 - $649.325 Request the lead time here
20.0
1200.0
$604.2573 - $669.5371 Request the lead time here
20.0
1250.0
$822.8492 - $911.7443 Request the lead time here
20.0
1850.0
$137.5359 - $152.3943 Request the lead time here
12.0
400.0
$222.9424 - $247.0276 Request the lead time here
12.0
800.0
$397.2665 - $440.1845 Request the lead time here
10.0
1450.0
$521.9036 - $578.2866 Request the lead time here
12.0
1800.0
  • of 18
Shaft - 10.0; 1400.0; +0,-9; Aluminium

20334154

Price Range
$430.6281 - $388.6419

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 1700.0; +0,-9; Aluminium

20333836


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 1900.0; +0,-9; Aluminium

20334253

Price Range
$525.5152 - $474.2775

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 850.0; +0,-9; Aluminium

20334055

Price Range
$227.3229 - $205.159

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    850.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 1600.0; +0,-9; Aluminium

20334574

Price Range
$532.2808 - $480.3834

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 300.0; +0,-9; Aluminium

20334321

Price Range
$123.8943 - $111.8146

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    300.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 150.0; +0,-9; Aluminium

20333539


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 1300.0; +0,-9; Aluminium

20333751


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1300.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 800.0; +0,-9; Aluminium

20334802

Price Range
$307.072 - $277.1325

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 1950.0; +0,-9; Aluminium

20333881


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1950.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 1550.0; +0,-9; Aluminium

20333805


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1550.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 1350.0; +0,-9; Aluminium

20334147

Price Range
$421.1563 - $380.0936

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 150.0; +0,-9; Aluminium

20333911

Price Range
$61.482 - $55.4875

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 20.0; 1200.0; +0,-9; Aluminium

20335250

Price Range
$649.325 - $586.0159

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1200.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 20.0; 1250.0; +0,-9; Aluminium

20335267

Price Range
$669.5371 - $604.2573

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 20.0; 1850.0; +0,-9; Aluminium

20335380

Price Range
$911.7443 - $822.8492

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1850.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 400.0; +0,-9; Aluminium

20334345

Price Range
$152.3943 - $137.5359

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 800.0; +0,-9; Aluminium

20334420

Price Range
$247.0276 - $222.9424

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 1450.0; +0,-9; Aluminium

20334161

Price Range
$440.1845 - $397.2665

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 1800.0; +0,-9; Aluminium

20334611

Price Range
$578.2866 - $521.9036

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000