Menu Search

Aluminium Shafts

In production

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
342 results
Product SKUs information
Item Code Price range Availability d1 tol. h6 l1 View
$312.1652 - $345.8895 Request the lead time here
20.0
700.0
$158.9829 - $176.1583 Request the lead time here
20.0
300.0
$348.5718 - $386.2291 Request the lead time here
20.0
800.0
$804.6078 - $891.5322 Request the lead time here
20.0
1800.0
$247.6714 - $274.4281 Request the lead time here
25.0
400.0
$469.698 - $520.441 Request the lead time here
25.0
850.0
$126.2399 - $139.878 Request the lead time here
25.0
200.0
$394.9005 - $437.5629 Request the lead time here
25.0
700.0
$213.7072 - $236.7947 Request the lead time here
10.0
900.0
$520.1482 - $576.3415 Request the lead time here
16.0
1350.0
$178.3692 - $197.639 Request the lead time here
16.0
450.0
$457.1045 - $506.487 Request the lead time here
10.0
1800.0
$533.8864 - $591.564 Request the lead time here
16.0
1400.0
$588.9925 - $652.6232 Request the lead time here
16.0
1600.0
$263.4705 - $291.9341 Request the lead time here
16.0
750.0
$561.4395 - $622.0936 Request the lead time here
16.0
1500.0
$501.1436 - $555.2837 Request the lead time here
12.0
1700.0
$132.1168 - $146.3898 Request the lead time here
16.0
300.0
$222.1792 - $246.1819 Request the lead time here
16.0
600.0
$492.7478 - $545.981 Request the lead time here
16.0
1250.0
  • of 18
Shaft - 20.0; 700.0; +0,-9; Aluminium

20335168

Price Range
$345.8895 - $312.1652

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 20.0; 300.0; +0,-9; Aluminium

20335083

Price Range
$176.1583 - $158.9829

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    300.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 20.0; 800.0; +0,-9; Aluminium

20335182

Price Range
$386.2291 - $348.5718

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 20.0; 1800.0; +0,-9; Aluminium

20335373

Price Range
$891.5322 - $804.6078

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 25.0; 400.0; +0,-9; Aluminium

20335489

Price Range
$274.4281 - $247.6714

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 25.0; 850.0; +0,-9; Aluminium

20335571

Price Range
$520.441 - $469.698

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    850.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 25.0; 200.0; +0,-9; Aluminium

20335441

Price Range
$139.878 - $126.2399

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    200.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 25.0; 700.0; +0,-9; Aluminium

20335540

Price Range
$437.5629 - $394.9005

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 900.0; +0,-9; Aluminium

20334062

Price Range
$236.7947 - $213.7072

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 1350.0; +0,-9; Aluminium

20334901

Price Range
$576.3415 - $520.1482

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 450.0; +0,-9; Aluminium

20334734

Price Range
$197.639 - $178.3692

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 1800.0; +0,-9; Aluminium

20334239

Price Range
$506.487 - $457.1045

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 1400.0; +0,-9; Aluminium

20334918

Price Range
$591.564 - $533.8864

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 1600.0; +0,-9; Aluminium

20334956

Price Range
$652.6232 - $588.9925

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 750.0; +0,-9; Aluminium

20334796

Price Range
$291.9341 - $263.4705

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    750.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 1500.0; +0,-9; Aluminium

20334932

Price Range
$622.0936 - $561.4395

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 1700.0; +0,-9; Aluminium

20334598

Price Range
$555.2837 - $501.1436

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 300.0; +0,-9; Aluminium

20334703

Price Range
$146.3898 - $132.1168

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    300.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 600.0; +0,-9; Aluminium

20334765

Price Range
$246.1819 - $222.1792

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 1250.0; +0,-9; Aluminium

20334888

Price Range
$545.981 - $492.7478

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000