Menu Search

Aluminium Shafts

In production

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
342 results
Product SKUs information
Item Code Price range Availability d1 tol. h6 l1 View
$126.2399 - $139.878 Request the lead time here
25.0
200.0
$78.0794 - $86.5146 Request the lead time here
25.0
100.0
$768.2776 - $851.2771 Request the lead time here
20.0
1700.0
$218.5157 - $242.1227 Request the lead time here
25.0
350.0
$295.9082 - $327.8761 Request the lead time here
25.0
500.0
$423.9037 - $469.6993 Request the lead time here
20.0
1000.0
$841.1671 - $932.0411 Request the lead time here
20.0
1900.0
Request the lead time here
50.0
700.0
Request the lead time here
50.0
1050.0
Request the lead time here
50.0
1350.0
Request the lead time here
50.0
1950.0
$848.5705 - $940.2443 Request the lead time here
25.0
1450.0
$920.8493 - $1,020.3317 Request the lead time here
25.0
1600.0
$258.2805 - $286.1834 Request the lead time here
30.0
250.0
$599.6015 - $664.3784 Request the lead time here
30.0
650.0
$769.0409 - $852.1229 Request the lead time here
30.0
850.0
$1,275.6035 - $1,413.411 Request the lead time here
30.0
1350.0
$1,567.7718 - $1,737.1433 Request the lead time here
30.0
1700.0
$451.2276 - $499.9751 Request the lead time here
40.0
300.0
$1,197.2949 - $1,326.6426 Request the lead time here
40.0
850.0
  • of 18
Shaft - 25.0; 200.0; +0,-9; Aluminium

20335441

Price Range
$139.878 - $126.2399

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    200.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 25.0; 100.0; +0,-9; Aluminium

20335427

Price Range
$86.5146 - $78.0794

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 20.0; 1700.0; +0,-9; Aluminium

20335359

Price Range
$851.2771 - $768.2776

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 25.0; 350.0; +0,-9; Aluminium

20335472

Price Range
$242.1227 - $218.5157

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 25.0; 500.0; +0,-9; Aluminium

20335502

Price Range
$327.8761 - $295.9082

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 20.0; 1000.0; +0,-9; Aluminium

20335212

Price Range
$469.6993 - $423.9037

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1000.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 20.0; 1900.0; +0,-9; Aluminium

20335397

Price Range
$932.0411 - $841.1671

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 700.0; +0,-9; Aluminium

20336684


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 1050.0; +0,-9; Aluminium

20336745


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1050.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 1350.0; +0,-9; Aluminium

20336806


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 1950.0; +0,-9; Aluminium

20336929


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1950.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 25.0; 1450.0; +0,-9; Aluminium

20335687

Price Range
$940.2443 - $848.5705

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 25.0; 1600.0; +0,-9; Aluminium

20335717

Price Range
$1,020.3317 - $920.8493

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 30.0; 250.0; +0,-9; Aluminium

20335830

Price Range
$286.1834 - $258.2805

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 30.0; 650.0; +0,-9; Aluminium

20335915

Price Range
$664.3784 - $599.6015

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 30.0; 850.0; +0,-9; Aluminium

20335953

Price Range
$852.1229 - $769.0409

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    850.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 30.0; 1350.0; +0,-9; Aluminium

20336042

Price Range
$1,413.411 - $1,275.6035

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 30.0; 1700.0; +0,-9; Aluminium

20336110

Price Range
$1,737.1433 - $1,567.7718

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 300.0; +0,-9; Aluminium

20336226

Price Range
$499.9751 - $451.2276

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    300.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 850.0; +0,-9; Aluminium

20336332

Price Range
$1,326.6426 - $1,197.2949

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    850.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000