Menu Search

Aluminium Shafts

In production

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
342 results
Product SKUs information
Item Code Price range Availability d1 tol. h6 l1 View
$1,442.524 - $1,598.3646 Request the lead time here
30.0
1550.0
$2,223.5478 - $2,463.7649 Request the lead time here
40.0
1550.0
$297.4347 - $329.5675 Request the lead time here
40.0
200.0
Request the lead time here
50.0
300.0
$1,754.9946 - $1,944.5924 Request the lead time here
40.0
1200.0
$2,290.484 - $2,537.9324 Request the lead time here
40.0
1600.0
Request the lead time here
50.0
1650.0
Request the lead time here
50.0
1800.0
$894.2123 - $990.8169 Request the lead time here
30.0
1000.0
$341.779 - $378.7024 Request the lead time here
30.0
350.0
$993.9678 - $1,101.3493 Request the lead time here
40.0
700.0
$1,264.2311 - $1,400.81 Request the lead time here
40.0
900.0
$1,484.2732 - $1,644.6241 Request the lead time here
30.0
1600.0
$384.2914 - $425.8077 Request the lead time here
40.0
250.0
Request the lead time here
50.0
1150.0
Request the lead time here
50.0
500.0
Request the lead time here
50.0
1900.0
$703.7838 - $779.8158 Request the lead time here
25.0
1150.0
$430.1622 - $476.634 Request the lead time here
30.0
450.0
$388.4893 - $430.459 Request the lead time here
30.0
400.0
  • of 18
Shaft - 30.0; 1550.0; +0,-9; Aluminium

20336080

Price Range
$1,598.3646 - $1,442.524

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1550.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 1550.0; +0,-9; Aluminium

20336462

Price Range
$2,463.7649 - $2,223.5478

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1550.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 200.0; +0,-9; Aluminium

20336202

Price Range
$329.5675 - $297.4347

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    200.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 300.0; +0,-9; Aluminium

20336608


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    300.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 1200.0; +0,-9; Aluminium

20336394

Price Range
$1,944.5924 - $1,754.9946

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1200.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 1600.0; +0,-9; Aluminium

20336479

Price Range
$2,537.9324 - $2,290.484

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 1650.0; +0,-9; Aluminium

20336868


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 1800.0; +0,-9; Aluminium

20336899


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 30.0; 1000.0; +0,-9; Aluminium

20335977

Price Range
$990.8169 - $894.2123

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1000.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 30.0; 350.0; +0,-9; Aluminium

20335854

Price Range
$378.7024 - $341.779

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 700.0; +0,-9; Aluminium

20336301

Price Range
$1,101.3493 - $993.9678

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 900.0; +0,-9; Aluminium

20336349

Price Range
$1,400.81 - $1,264.2311

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 30.0; 1600.0; +0,-9; Aluminium

20336097

Price Range
$1,644.6241 - $1,484.2732

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 250.0; +0,-9; Aluminium

20336219

Price Range
$425.8077 - $384.2914

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 1150.0; +0,-9; Aluminium

20336769


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 500.0; +0,-9; Aluminium

20336646


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 1900.0; +0,-9; Aluminium

20336912


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 25.0; 1150.0; +0,-9; Aluminium

20335625

Price Range
$779.8158 - $703.7838

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 30.0; 450.0; +0,-9; Aluminium

20335878

Price Range
$476.634 - $430.1622

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 30.0; 400.0; +0,-9; Aluminium

20335861

Price Range
$430.459 - $388.4893

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000