Menu Search

Aluminium Shafts

In production

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
342 results
Product SKUs information
Item Code Price range Availability d1 tol. h6 l1 View
$1,065.636 - $1,180.7601 Request the lead time here
25.0
1900.0
$945.044 - $1,047.1402 Request the lead time here
25.0
1650.0
$163.6386 - $181.317 Request the lead time here
40.0
100.0
$723.857 - $802.0577 Request the lead time here
40.0
500.0
Request the lead time here
50.0
250.0
Request the lead time here
50.0
800.0
Request the lead time here
50.0
1450.0
Request the lead time here
50.0
1700.0
$810.7901 - $898.3823 Request the lead time here
30.0
900.0
$1,400.8511 - $1,552.1897 Request the lead time here
30.0
1500.0
$1,484.2732 - $1,644.6241 Request the lead time here
30.0
1600.0
$384.2914 - $425.8077 Request the lead time here
40.0
250.0
$590.061 - $653.8072 Request the lead time here
40.0
400.0
$1,688.1347 - $1,870.5094 Request the lead time here
40.0
1150.0
$2,625.0885 - $2,908.6853 Request the lead time here
40.0
1850.0
$703.7838 - $779.8158 Request the lead time here
25.0
1150.0
$430.1622 - $476.634 Request the lead time here
30.0
450.0
$724.7729 - $803.0725 Request the lead time here
30.0
800.0
$1,150.432 - $1,274.7168 Request the lead time here
30.0
1200.0
$1,108.6828 - $1,228.4574 Request the lead time here
30.0
1150.0
  • of 18
Shaft - 25.0; 1900.0; +0,-9; Aluminium

20335779

Price Range
$1,180.7601 - $1,065.636

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 25.0; 1650.0; +0,-9; Aluminium

20335724

Price Range
$1,047.1402 - $945.044

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 100.0; +0,-9; Aluminium

20336189

Price Range
$181.317 - $163.6386

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 500.0; +0,-9; Aluminium

20336264

Price Range
$802.0577 - $723.857

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 250.0; +0,-9; Aluminium

20336592


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 800.0; +0,-9; Aluminium

20336707


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 1450.0; +0,-9; Aluminium

20336820


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 1700.0; +0,-9; Aluminium

20336875


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 30.0; 900.0; +0,-9; Aluminium

20335960

Price Range
$898.3823 - $810.7901

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 30.0; 1500.0; +0,-9; Aluminium

20336073

Price Range
$1,552.1897 - $1,400.8511

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 30.0; 1600.0; +0,-9; Aluminium

20336097

Price Range
$1,644.6241 - $1,484.2732

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 250.0; +0,-9; Aluminium

20336219

Price Range
$425.8077 - $384.2914

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 400.0; +0,-9; Aluminium

20336240

Price Range
$653.8072 - $590.061

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 1150.0; +0,-9; Aluminium

20336387

Price Range
$1,870.5094 - $1,688.1347

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 1850.0; +0,-9; Aluminium

20336523

Price Range
$2,908.6853 - $2,625.0885

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1850.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 25.0; 1150.0; +0,-9; Aluminium

20335625

Price Range
$779.8158 - $703.7838

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 30.0; 450.0; +0,-9; Aluminium

20335878

Price Range
$476.634 - $430.1622

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 30.0; 800.0; +0,-9; Aluminium

20335946

Price Range
$803.0725 - $724.7729

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 30.0; 1200.0; +0,-9; Aluminium

20336011

Price Range
$1,274.7168 - $1,150.432

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1200.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 30.0; 1150.0; +0,-9; Aluminium

20336004

Price Range
$1,228.4574 - $1,108.6828

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000