Menu Search

Aluminium Shafts

In production

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
342 results
Product SKUs information
Item Code Price range Availability d1 tol. h6 l1 View
Request the lead time here
50.0
1800.0
Request the lead time here
50.0
2000.0
$679.6654 - $753.0919 Request the lead time here
25.0
1100.0
$896.7309 - $993.6077 Request the lead time here
25.0
1550.0
$1,065.636 - $1,180.7601 Request the lead time here
25.0
1900.0
$430.1622 - $476.634 Request the lead time here
30.0
450.0
$724.7729 - $803.0725 Request the lead time here
30.0
800.0
$1,651.194 - $1,829.5778 Request the lead time here
30.0
1800.0
$655.5471 - $726.3679 Request the lead time here
25.0
1050.0
$590.061 - $653.8072 Request the lead time here
40.0
400.0
$1,688.1347 - $1,870.5094 Request the lead time here
40.0
1150.0
$2,156.6117 - $2,389.5974 Request the lead time here
40.0
1500.0
$2,625.0885 - $2,908.6853 Request the lead time here
40.0
1850.0
Request the lead time here
50.0
450.0
Request the lead time here
50.0
500.0
$1,567.7718 - $1,737.1433 Request the lead time here
30.0
1700.0
$451.2276 - $499.9751 Request the lead time here
40.0
300.0
$1,197.2949 - $1,326.6426 Request the lead time here
40.0
850.0
$1,621.1986 - $1,796.3419 Request the lead time here
40.0
1100.0
$2,223.5478 - $2,463.7649 Request the lead time here
40.0
1550.0
  • of 18
Shaft - 50.0; 1800.0; +0,-9; Aluminium

20336899


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 2000.0; +0,-9; Aluminium

20336936


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2000.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 25.0; 1100.0; +0,-9; Aluminium

20335618

Price Range
$753.0919 - $679.6654

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 25.0; 1550.0; +0,-9; Aluminium

20335700

Price Range
$993.6077 - $896.7309

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1550.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 25.0; 1900.0; +0,-9; Aluminium

20335779

Price Range
$1,180.7601 - $1,065.636

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 30.0; 450.0; +0,-9; Aluminium

20335878

Price Range
$476.634 - $430.1622

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 30.0; 800.0; +0,-9; Aluminium

20335946

Price Range
$803.0725 - $724.7729

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 30.0; 1800.0; +0,-9; Aluminium

20336134

Price Range
$1,829.5778 - $1,651.194

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 25.0; 1050.0; +0,-9; Aluminium

20335601

Price Range
$726.3679 - $655.5471

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1050.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 400.0; +0,-9; Aluminium

20336240

Price Range
$653.8072 - $590.061

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 1150.0; +0,-9; Aluminium

20336387

Price Range
$1,870.5094 - $1,688.1347

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 1500.0; +0,-9; Aluminium

20336455

Price Range
$2,389.5974 - $2,156.6117

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 1850.0; +0,-9; Aluminium

20336523

Price Range
$2,908.6853 - $2,625.0885

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1850.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 450.0; +0,-9; Aluminium

20336639


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 500.0; +0,-9; Aluminium

20336646


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 30.0; 1700.0; +0,-9; Aluminium

20336110

Price Range
$1,737.1433 - $1,567.7718

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 300.0; +0,-9; Aluminium

20336226

Price Range
$499.9751 - $451.2276

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    300.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 850.0; +0,-9; Aluminium

20336332

Price Range
$1,326.6426 - $1,197.2949

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    850.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 1100.0; +0,-9; Aluminium

20336370

Price Range
$1,796.3419 - $1,621.1986

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 1550.0; +0,-9; Aluminium

20336462

Price Range
$2,463.7649 - $2,223.5478

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1550.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000