Menu Search

Aluminium Shafts

In production

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
342 results
Product SKUs information
Item Code Price range Availability d1 tol. h6 l1 View
Request the lead time here
8.0
200.0
$449.3958 - $497.9455 Request the lead time here
12.0
1450.0
$118.4548 - $131.2519 Request the lead time here
16.0
250.0
Request the lead time here
8.0
1050.0
Request the lead time here
8.0
1600.0
$92.4283 - $102.4137 Request the lead time here
10.0
250.0
Request the lead time here
8.0
1100.0
$616.5455 - $683.1528 Request the lead time here
16.0
1700.0
$657.6841 - $728.7358 Request the lead time here
16.0
1850.0
Request the lead time here
8.0
1650.0
$109.6012 - $121.4418 Request the lead time here
10.0
350.0
$140.2072 - $155.3542 Request the lead time here
10.0
500.0
$345.8241 - $383.1847 Request the lead time here
10.0
1150.0
$346.5873 - $384.0303 Request the lead time here
25.0
600.0
Request the lead time here
8.0
850.0
Request the lead time here
8.0
2000.0
Request the lead time here
8.0
900.0
$46.9392 - $52.0102 Request the lead time here
10.0
100.0
$71.0577 - $78.7343 Request the lead time here
16.0
150.0
$511.5236 - $566.7851 Request the lead time here
12.0
1750.0
  • of 18
Shaft - 8.0; 200.0; +0,-9; Aluminium

20333546


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    200.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 1450.0; +0,-9; Aluminium

20334543

Price Range
$497.9455 - $449.3958

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 250.0; +0,-9; Aluminium

20334697

Price Range
$131.2519 - $118.4548

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 1050.0; +0,-9; Aluminium

20333706


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1050.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 1600.0; +0,-9; Aluminium

20333812


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 250.0; +0,-9; Aluminium

20333935

Price Range
$102.4137 - $92.4283

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 1100.0; +0,-9; Aluminium

20333713


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 1700.0; +0,-9; Aluminium

20334970

Price Range
$683.1528 - $616.5455

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 1850.0; +0,-9; Aluminium

20335007

Price Range
$728.7358 - $657.6841

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1850.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 1650.0; +0,-9; Aluminium

20333829


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 350.0; +0,-9; Aluminium

20333959

Price Range
$121.4418 - $109.6012

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 500.0; +0,-9; Aluminium

20333980

Price Range
$155.3542 - $140.2072

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 1150.0; +0,-9; Aluminium

20334109

Price Range
$383.1847 - $345.8241

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 25.0; 600.0; +0,-9; Aluminium

20335526

Price Range
$384.0303 - $346.5873

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 850.0; +0,-9; Aluminium

20333676


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    850.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 2000.0; +0,-9; Aluminium

20333898


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    2000.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 900.0; +0,-9; Aluminium

20333683


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 100.0; +0,-9; Aluminium

20333904

Price Range
$52.0102 - $46.9392

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 150.0; +0,-9; Aluminium

20334673

Price Range
$78.7343 - $71.0577

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 1750.0; +0,-9; Aluminium

20334604

Price Range
$566.7851 - $511.5236

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1750.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000