These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.
It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d1 tol. h6 | l1 | View | |
---|---|---|---|---|---|
$46.9392 - $52.0102 | Request the lead time here |
10.0
|
100.0
|
||
$176.9954 - $196.1167 | Request the lead time here |
10.0
|
700.0
|
||
$480.3834 - $532.2808 | Request the lead time here |
12.0
|
1600.0
|
||
$118.4548 - $131.2519 | Request the lead time here |
16.0
|
250.0
|
||
Request the lead time here |
8.0
|
1050.0
|
|||
Request the lead time here |
8.0
|
250.0
|
|||
$437.6419 - $484.9218 | Request the lead time here |
16.0
|
1050.0
|
||
$64.1122 - $71.0384 | Request the lead time here |
10.0
|
200.0
|
||
$140.7415 - $155.9463 | Request the lead time here |
20.0
|
250.0
|
||
$337.2758 - $373.7128 | Request the lead time here |
10.0
|
1100.0
|
||
$549.6856 - $609.0699 | Request the lead time here |
20.0
|
1100.0
|
||
$604.2573 - $669.5371 | Request the lead time here |
20.0
|
1250.0
|
||
$194.3972 - $215.3986 | Request the lead time here |
25.0
|
300.0
|
||
$457.1045 - $506.487 | Request the lead time here |
10.0
|
1800.0
|
||
$491.4503 - $544.5433 | Request the lead time here |
10.0
|
2000.0
|
||
$57.3194 - $63.5117 | Request the lead time here |
16.0
|
100.0
|
||
Request the lead time here |
8.0
|
700.0
|
|||
Request the lead time here |
8.0
|
1300.0
|
|||
Request the lead time here |
8.0
|
1200.0
|
|||
Request the lead time here |
8.0
|
1350.0
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue