Menu Search

Aluminium Shafts

In production

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
342 results
Product SKUs information
Item Code Price range Availability d1 tol. h6 l1 View
Request the lead time here
8.0
1750.0
$100.9766 - $111.8855 Request the lead time here
10.0
300.0
$159.8988 - $177.1732 Request the lead time here
10.0
600.0
$786.3664 - $871.3201 Request the lead time here
20.0
1750.0
$222.9424 - $247.0276 Request the lead time here
12.0
800.0
$407.8755 - $451.9396 Request the lead time here
12.0
1250.0
$482.9021 - $535.0716 Request the lead time here
10.0
1950.0
Request the lead time here
8.0
850.0
Request the lead time here
8.0
300.0
Request the lead time here
8.0
650.0
Request the lead time here
8.0
400.0
Request the lead time here
8.0
500.0
$198.4424 - $219.8808 Request the lead time here
8.0
1000.0
$151.2742 - $167.6168 Request the lead time here
10.0
550.0
$218.5919 - $242.2071 Request the lead time here
20.0
450.0
$414.2868 - $459.0435 Request the lead time here
10.0
1550.0
$50.5265 - $55.985 Request the lead time here
12.0
100.0
$101.4346 - $112.3929 Request the lead time here
12.0
250.0
$354.4487 - $392.741 Request the lead time here
10.0
1200.0
$370.7057 - $410.7543 Request the lead time here
25.0
650.0
  • of 18
Shaft - 8.0; 1750.0; +0,-9; Aluminium

20333843


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1750.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 300.0; +0,-9; Aluminium

20333942

Price Range
$111.8855 - $100.9766

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    300.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 600.0; +0,-9; Aluminium

20334000

Price Range
$177.1732 - $159.8988

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 20.0; 1750.0; +0,-9; Aluminium

20335366

Price Range
$871.3201 - $786.3664

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1750.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 800.0; +0,-9; Aluminium

20334420

Price Range
$247.0276 - $222.9424

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 1250.0; +0,-9; Aluminium

20334505

Price Range
$451.9396 - $407.8755

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 1950.0; +0,-9; Aluminium

20334260

Price Range
$535.0716 - $482.9021

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1950.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 850.0; +0,-9; Aluminium

20333676


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    850.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 300.0; +0,-9; Aluminium

20333560


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    300.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 650.0; +0,-9; Aluminium

20333638


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 400.0; +0,-9; Aluminium

20333584


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 500.0; +0,-9; Aluminium

20333607


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 1000.0; +0,-9; Aluminium

20333690

Price Range
$219.8808 - $198.4424

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1000.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 550.0; +0,-9; Aluminium

20333997

Price Range
$167.6168 - $151.2742

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    550.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 20.0; 450.0; +0,-9; Aluminium

20335113

Price Range
$242.2071 - $218.5919

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 1550.0; +0,-9; Aluminium

20334185

Price Range
$459.0435 - $414.2868

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1550.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 100.0; +0,-9; Aluminium

20334284

Price Range
$55.985 - $50.5265

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 250.0; +0,-9; Aluminium

20334314

Price Range
$112.3929 - $101.4346

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 1200.0; +0,-9; Aluminium

20334116

Price Range
$392.741 - $354.4487

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1200.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 25.0; 650.0; +0,-9; Aluminium

20335533

Price Range
$410.7543 - $370.7057

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000