Menu Search

Aluminium Shafts

In production

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
342 results
Product SKUs information
Item Code Price range Availability d1 tol. h6 l1 View
$235.6886 - $261.1508 Request the lead time here
12.0
850.0
$439.0157 - $486.444 Request the lead time here
12.0
1400.0
$459.7759 - $509.447 Request the lead time here
12.0
1500.0
$84.8723 - $94.0413 Request the lead time here
16.0
200.0
$208.3645 - $230.8749 Request the lead time here
16.0
550.0
$263.4705 - $291.9341 Request the lead time here
16.0
750.0
$561.4395 - $622.0936 Request the lead time here
16.0
1500.0
$630.2838 - $698.3754 Request the lead time here
16.0
1750.0
$84.4143 - $93.5339 Request the lead time here
20.0
150.0
$387.1918 - $429.0213 Request the lead time here
12.0
1150.0
$369.2556 - $409.1475 Request the lead time here
20.0
850.0
$501.1436 - $555.2837 Request the lead time here
12.0
1700.0
$132.1168 - $146.3898 Request the lead time here
16.0
300.0
$222.1792 - $246.1819 Request the lead time here
16.0
600.0
$492.7478 - $545.981 Request the lead time here
16.0
1250.0
$506.4099 - $561.1189 Request the lead time here
16.0
1300.0
$685.237 - $759.2654 Request the lead time here
16.0
1950.0
$257.4409 - $285.2531 Request the lead time here
20.0
550.0
$275.6823 - $305.4652 Request the lead time here
20.0
600.0
$640.6639 - $709.8768 Request the lead time here
20.0
1350.0
  • of 18
Shaft - 12.0; 850.0; +0,-9; Aluminium

20334437

Price Range
$261.1508 - $235.6886

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    850.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 1400.0; +0,-9; Aluminium

20334536

Price Range
$486.444 - $439.0157

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 1500.0; +0,-9; Aluminium

20334550

Price Range
$509.447 - $459.7759

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 200.0; +0,-9; Aluminium

20334680

Price Range
$94.0413 - $84.8723

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    200.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 550.0; +0,-9; Aluminium

20334758

Price Range
$230.8749 - $208.3645

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    550.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 750.0; +0,-9; Aluminium

20334796

Price Range
$291.9341 - $263.4705

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    750.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 1500.0; +0,-9; Aluminium

20334932

Price Range
$622.0936 - $561.4395

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 1750.0; +0,-9; Aluminium

20334987

Price Range
$698.3754 - $630.2838

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1750.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 20.0; 150.0; +0,-9; Aluminium

20335052

Price Range
$93.5339 - $84.4143

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 1150.0; +0,-9; Aluminium

20334482

Price Range
$429.0213 - $387.1918

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 20.0; 850.0; +0,-9; Aluminium

20335199

Price Range
$409.1475 - $369.2556

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    850.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 1700.0; +0,-9; Aluminium

20334598

Price Range
$555.2837 - $501.1436

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 300.0; +0,-9; Aluminium

20334703

Price Range
$146.3898 - $132.1168

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    300.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 600.0; +0,-9; Aluminium

20334765

Price Range
$246.1819 - $222.1792

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 1250.0; +0,-9; Aluminium

20334888

Price Range
$545.981 - $492.7478

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 1300.0; +0,-9; Aluminium

20334895

Price Range
$561.1189 - $506.4099

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1300.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 1950.0; +0,-9; Aluminium

20335021

Price Range
$759.2654 - $685.237

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1950.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 20.0; 550.0; +0,-9; Aluminium

20335137

Price Range
$285.2531 - $257.4409

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    550.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 20.0; 600.0; +0,-9; Aluminium

20335144

Price Range
$305.4652 - $275.6823

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 20.0; 1350.0; +0,-9; Aluminium

20335281

Price Range
$709.8768 - $640.6639

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000