Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stainless Steel Assembly pins made for use with Clevis Fasteners.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Head Height | Head Diameter | View | |
|---|---|---|---|---|---|---|
| $64.7058 - $71.6962 | Request the lead time here |
0.787 in
20.0 mm
|
0.354 in
9.0 mm
|
1.024 in
26.0 mm
|
||
| $34.2606 - $37.9618 | Request the lead time here |
0.315 in
8.0 mm
|
0.276 in
7.0 mm
|
0.472 in
12.0 mm
|
||
| $36.908 - $40.8953 | Request the lead time here |
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
0.591 in
15.0 mm
|
||
| $38.1538 - $42.2758 | Request the lead time here |
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
0.591 in
15.0 mm
|
||
| $41.7357 - $46.2445 | Request the lead time here |
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
0.669 in
17.0 mm
|
||
| $50.7679 - $56.2526 | Request the lead time here |
0.63 in
16.0 mm
|
0.354 in
9.0 mm
|
0.866 in
22.0 mm
|
||
| $56.6856 - $62.8096 | Request the lead time here |
0.63 in
16.0 mm
|
0.354 in
9.0 mm
|
0.866 in
22.0 mm
|
||
| $59.4889 - $65.9157 | Request the lead time here |
0.787 in
20.0 mm
|
0.354 in
9.0 mm
|
1.024 in
26.0 mm
|
||
| $33.7934 - $37.4442 | Request the lead time here |
0.315 in
8.0 mm
|
0.276 in
7.0 mm
|
0.472 in
12.0 mm
|
||
| $39.0103 - $43.2247 | Request the lead time here |
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
0.591 in
15.0 mm
|
||
| $39.5554 - $43.8287 | Request the lead time here |
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
0.591 in
15.0 mm
|
||
| $43.9937 - $48.7465 | Request the lead time here |
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
0.669 in
17.0 mm
|
||
| $52.9482 - $58.6684 | Request the lead time here |
0.63 in
16.0 mm
|
0.354 in
9.0 mm
|
0.866 in
22.0 mm
|
||
| $60.0338 - $66.5195 | Request the lead time here |
0.787 in
20.0 mm
|
0.354 in
9.0 mm
|
1.024 in
26.0 mm
|
||
| $32.7811 - $36.3226 | Request the lead time here |
0.315 in
8.0 mm
|
0.276 in
7.0 mm
|
0.472 in
12.0 mm
|
||
| $35.0393 - $38.8247 | Request the lead time here |
0.315 in
8.0 mm
|
0.276 in
7.0 mm
|
0.472 in
12.0 mm
|
||
| $37.8424 - $41.9306 | Request the lead time here |
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
0.591 in
15.0 mm
|
||
| $40.0226 - $44.3463 | Request the lead time here |
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
0.669 in
17.0 mm
|
||
| $58.1652 - $64.449 | Request the lead time here |
0.63 in
16.0 mm
|
0.354 in
9.0 mm
|
0.866 in
22.0 mm
|
||
| $36.2072 - $40.1187 | Request the lead time here |
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
0.591 in
15.0 mm