Stainless Steel Assembly pins made for use with Clevis Fasteners.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Pin Diameter | Head Height | Head Diameter | View | |
---|---|---|---|---|---|---|
$42.7123 - $47.3267 | Request the lead time here |
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
0.669 in
17.0 mm
|
||
$51.406 - $56.9596 | Request the lead time here |
0.63 in
16.0 mm
|
0.354 in
9.0 mm
|
0.866 in
22.0 mm
|
||
$58.2853 - $64.5821 | Request the lead time here |
0.787 in
20.0 mm
|
0.354 in
9.0 mm
|
1.024 in
26.0 mm
|
||
$31.8263 - $35.2647 | Request the lead time here |
0.315 in
8.0 mm
|
0.276 in
7.0 mm
|
0.472 in
12.0 mm
|
||
$34.0187 - $37.6938 | Request the lead time here |
0.315 in
8.0 mm
|
0.276 in
7.0 mm
|
0.472 in
12.0 mm
|
||
$34.2455 - $37.9452 | Request the lead time here |
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
0.591 in
15.0 mm
|
||
$59.4949 - $65.9223 | Request the lead time here |
0.787 in
20.0 mm
|
0.354 in
9.0 mm
|
1.024 in
26.0 mm
|
||
$62.8212 - $69.608 | Request the lead time here |
0.787 in
20.0 mm
|
0.354 in
9.0 mm
|
1.024 in
26.0 mm
|
||
$38.4033 - $42.5521 | Request the lead time here |
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
0.591 in
15.0 mm
|
||
$33.2627 - $36.8561 | Request the lead time here |
0.315 in
8.0 mm
|
0.276 in
7.0 mm
|
0.472 in
12.0 mm
|
||
$37.8741 - $41.9658 | Request the lead time here |
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
0.591 in
15.0 mm
|
||
$35.1526 - $38.9502 | Request the lead time here |
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
0.591 in
15.0 mm
|
||
$38.1765 - $42.3008 | Request the lead time here |
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
0.591 in
15.0 mm
|
||
$36.589 - $40.5418 | Request the lead time here |
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
0.591 in
15.0 mm
|
||
$59.6461 - $66.0899 | Request the lead time here |
0.787 in
20.0 mm
|
0.354 in
9.0 mm
|
1.024 in
26.0 mm
|
||
$56.471 - $62.5718 | Request the lead time here |
0.63 in
16.0 mm
|
0.354 in
9.0 mm
|
0.866 in
22.0 mm
|
||
$37.0426 - $41.0444 | Request the lead time here |
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
0.591 in
15.0 mm
|
||
$49.2893 - $54.6142 | Request the lead time here |
0.63 in
16.0 mm
|
0.354 in
9.0 mm
|
0.866 in
22.0 mm
|
||
$33.6916 - $37.3314 | Request the lead time here |
0.315 in
8.0 mm
|
0.276 in
7.0 mm
|
0.472 in
12.0 mm
|
||
$38.5545 - $42.7196 | Request the lead time here |
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
0.669 in
17.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue