Menu Search

Ball Plungers Threaded with Hex Driver

In production

These Spring Plungers with a pin end and a Hexagonal socket are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a pin end, and a spring mechanism, as well as a hexagonal socket. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.

The slotted design enables easy adjustment and precise alignment, allowing the plunger's extension or retraction to be fine-tuned to meet individual needs. The plunger pin can be quickly extended or retracted using manual force by push fitting, allowing for rapid modifications or changes in position.

The hex socket makes it easy to drive the spring plunger with a hex key. The threaded body makes it easy to integrate into existing systems or buildings. If the Pin is made of thermoplastic, it can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.

  • It has three components: a threaded body, a pin end, and a spring mechanism, as well as a hexagonal socket.
  • It can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C.
  • Slotted design enables easy adjustment and precise alignment, allowing the plunger's extension or retraction to be fine-tuned.
Material: 303 Stainless Steel, Black Steel Series Code: SR32200

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
52 results
Product SKUs information
Item Code Price range Availability l1 s1 Material Spring load d1 d2 t View
$104.1823 - $115.4374 Request the lead time here
40.0
5.0
303 Stainless Steel
Normal
M16
7.5
2.5
$32.2087 - $35.6883 Request the lead time here
26.0
3.0
Black Steel
Increased
M8
3.8
1.4
$25.187 - $27.9079 Request the lead time here
20.0
2.5
303 Stainless Steel
Normal
M6
2.7
0.9
$12.6697 - $14.0384 Request the lead time here
22.0
3.0
Black Steel
Normal
M8
3.5
1.4
$12.1355 - $13.4465 Request the lead time here
20.0
2.5
Black Steel
Normal
M6
2.7
0.9
$14.5779 - $16.1527 Request the lead time here
22.0
3.0
Black Steel
Normal
M10
4.0
1.4
$65.5623 - $72.6452 Request the lead time here
32.0
5.0
303 Stainless Steel
Normal
M16
7.5
2.5
$42.6651 - $47.2744 Request the lead time here
35.0
4.0
Black Steel
Normal
M12
6.0
2.0
$29.3084 - $32.4746 Request the lead time here
32.0
5.0
Black Steel
Increased
M16
7.5
2.5
$12.6697 - $14.0384 Request the lead time here
15.0
1.5
Black Steel
Normal
M4
1.5
0.6
$44.1153 - $48.8812 Request the lead time here
28.0
4.0
303 Stainless Steel
Normal
M12
6.0
2.0
$28.7741 - $31.8827 Request the lead time here
22.0
3.0
303 Stainless Steel
Normal
M8
3.5
1.4
$11.7539 - $13.0237 Request the lead time here
18.0
2.3
Black Steel
Increased
M5
2.4
0.8
$28.7741 - $31.8827 Request the lead time here
22.0
3.0
303 Stainless Steel
Normal
M8
3.5
1.4
$21.5234 - $23.8486 Request the lead time here
28.0
4.0
Black Steel
Increased
M12
6.0
2.0
$17.1728 - $19.0281 Request the lead time here
22.0
3.0
Black Steel
Normal
M10
4.0
1.4
$32.8193 - $36.3648 Request the lead time here
22.0
3.0
303 Stainless Steel
Normal
M10
4.0
1.4
$65.5623 - $72.6452 Request the lead time here
32.0
5.0
303 Stainless Steel
Normal
M16
7.5
2.5
$26.2554 - $29.0919 Request the lead time here
32.0
5.0
Black Steel
Normal
M16
7.5
2.5
$69.3785 - $76.8737 Request the lead time here
52.0
10.0
Black Steel
Increased
M24
12.0
3.0
  • of 3
Spring Plunger M16 7.5 40.0 303 Stainless Steel

20254483

Price Range
$115.4374 - $104.1823

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M16
  • d2
    7.5
  • l1
    40.0
  • s1
    5.0
Spring Plunger - Pin - Hex Socket - M8; 3.8; 26.0; Black Steel

20254414

Price Range
$35.6883 - $32.2087

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M8
  • d2
    3.8
  • l1
    26.0
  • s1
    3.0
Spring Plunger - Pin - Hex Socket - M6; 2.7; 20.0; 303 Stainless Steel

20254223

Price Range
$27.9079 - $25.187

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M6
  • d2
    2.7
  • l1
    20.0
  • s1
    2.5
Spring Plunger - Pin - Hex Socket - M8; 3.5; 22.0; Black Steel

20253912

Price Range
$14.0384 - $12.6697

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M8
  • d2
    3.5
  • l1
    22.0
  • s1
    3.0
Spring Plunger - Pin - Hex Socket - M6; 2.7; 20.0; Black Steel

20254070

Price Range
$13.4465 - $12.1355

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M6
  • d2
    2.7
  • l1
    20.0
  • s1
    2.5
Spring Plunger - Pin - Hex Socket - M10; 4.0; 22.0; Black Steel

20253929

Price Range
$16.1527 - $14.5779

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M10
  • d2
    4.0
  • l1
    22.0
  • s1
    3.0
Spring Plunger - Pin - Hex Socket - M16; 7.5; 32.0; 303 Stainless Steel

20254186

Price Range
$72.6452 - $65.5623

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M16
  • d2
    7.5
  • l1
    32.0
  • s1
    5.0
Spring Plunger - Pin - Hex Socket - M12; 6.0; 35.0; Black Steel

20254391

Price Range
$47.2744 - $42.6651

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M12
  • d2
    6.0
  • l1
    35.0
  • s1
    4.0
Spring Plunger - Pin - Hex Socket - M16; 7.5; 32.0; Black Steel

20254025

Price Range
$32.4746 - $29.3084

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M16
  • d2
    7.5
  • l1
    32.0
  • s1
    5.0
Spring Plunger - Pin - Hex Socket - M4; 1.5; 15.0; Black Steel

20254056

Price Range
$14.0384 - $12.6697

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M4
  • d2
    1.5
  • l1
    15.0
  • s1
    1.5
Spring Plunger - Pin - Hex Socket - M12; 6.0; 28.0; 303 Stainless Steel

20254179

Price Range
$48.8812 - $44.1153

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M12
  • d2
    6.0
  • l1
    28.0
  • s1
    4.0
Spring Plunger - Pin - Hex Socket - M8; 3.5; 22.0; 303 Stainless Steel

20254230

Price Range
$31.8827 - $28.7741

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M8
  • d2
    3.5
  • l1
    22.0
  • s1
    3.0
Spring Plunger - Pin - Hex Socket - M5; 2.4; 18.0; Black Steel

20253974

Price Range
$13.0237 - $11.7539

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M5
  • d2
    2.4
  • l1
    18.0
  • s1
    2.3
Spring Plunger - Pin - Hex Socket - M8; 3.5; 22.0; 303 Stainless Steel

20254155

Price Range
$31.8827 - $28.7741

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M8
  • d2
    3.5
  • l1
    22.0
  • s1
    3.0
Spring Plunger - Pin - Hex Socket - M12; 6.0; 28.0; Black Steel

20254018

Price Range
$23.8486 - $21.5234

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M12
  • d2
    6.0
  • l1
    28.0
  • s1
    4.0
Spring Plunger - Pin - Hex Socket - M10; 4.0; 22.0; Black Steel

20254094

Price Range
$19.0281 - $17.1728

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M10
  • d2
    4.0
  • l1
    22.0
  • s1
    3.0
Spring Plunger - Pin - Hex Socket - M10; 4.0; 22.0; 303 Stainless Steel

20254162

Price Range
$36.3648 - $32.8193

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M10
  • d2
    4.0
  • l1
    22.0
  • s1
    3.0
Spring Plunger - Pin - Hex Socket - M16; 7.5; 32.0; 303 Stainless Steel

20254261

Price Range
$72.6452 - $65.5623

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M16
  • d2
    7.5
  • l1
    32.0
  • s1
    5.0
Spring Plunger - Pin - Hex Socket - M16; 7.5; 32.0; Black Steel

20253943

Price Range
$29.0919 - $26.2554

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M16
  • d2
    7.5
  • l1
    32.0
  • s1
    5.0
Spring Plunger - Pin - Hex Socket - M24; 12.0; 52.0; Black Steel

20254049

Price Range
$76.8737 - $69.3785

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M24
  • d2
    12.0
  • l1
    52.0
  • s1
    10.0