Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Ball Shim Levellers have a maximum tilt angle of 4 and are intended to compensate for uneven surfaces. They are adjustable and re-adjustable for optimal precision and vertical alignment of your applications.
It has three features: a fine-threaded mounting bolt, a threaded base nut, and an end-stop. The mounting bolt and base's fine thread allow for precision adjustment and simple re-adjustment using a hook spanner.
It is simple and quick to install, and it is suited for usage with heavy loads, both static and dynamic. Commonly used in engines, machinery, laboratory equipment and defence manufacturing.
Material: Zinc Plated Steel, Stainless Steel
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | For Bolt | d2 | Material | d1 | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|
| $84.9813 - $94.1623 | Request the lead time here |
10.0
|
M10
|
20.0
|
Zinc Plated Steel
|
32.0
|
13.0
|
||
| $94.8081 - $105.0506 | Request the lead time here |
8.0
|
M6
|
15.0
|
Stainless Steel
|
25.0
|
8.5
|
||
| $100.3897 - $111.2352 | Request the lead time here |
10.0
|
M10
|
20.0
|
Stainless Steel
|
32.0
|
13.0
|
||
| $122.0084 - $135.1895 | Request the lead time here |
12.5
|
M16
|
30.0
|
Stainless Steel
|
45.0
|
20.0
|
||
| $185.2925 - $205.3103 | Request the lead time here |
16.0
|
M24
|
38.0
|
Stainless Steel
|
58.0
|
29.0
|
||
| $499.4331 - $553.3885 | Request the lead time here |
25.0
|
M48
|
78.0
|
Stainless Steel
|
105.0
|
58.0
|
||
| $416.2597 - $461.2296 | Request the lead time here |
20.0
|
M30
|
48.0
|
Stainless Steel
|
70.0
|
36.0
|
||
| $324.203 - $359.2278 | Request the lead time here |
20.0
|
M36
|
61.0
|
Stainless Steel
|
80.0
|
44.0