Menu Search

Ball & Socket Joints - with Sealing Cap

In production

These Ball and Socket Joints with sealing caps are used to connect two components in numerous ways. It has little friction and wear, assuring long-lasting performance for smooth operations.

They are made up of a ball that fits into a socket, allowing the two sections to move freely relative to each other. In most ball and socket joints, the ball is positioned on a spindle that spins within a housing. The housing is typically affixed to each of the two components being combined. A sealing cap is connected to the housing to prevent dust, debris, and other particles from entering the joint and causing damage.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • It has little friction and wear, assuring long-lasting performance.
  • A sealing cap is connected to the housing to prevent dust, or debris from entering the joint.
  • Used in automation systems, medical equipment, and construction equipment.
Material: Stainless Steel, Steel Series Code: SRR3477, SRR3476, SRR3471, SRR3470

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
32 results
Product SKUs information
Item Code Price range Availability d2 d4 Thread hand d1 l1 ±0.3 Material d3 View
$8.5688 - $9.4946 Request the lead time here
M6
14.8
Left Hand
10.0
25.0
Steel
10.0
$57.6238 - $63.8491 Request the lead time here
M14
30.0
Left Hand
22.0
45.0
Steel
22.0
$12.0278 - $13.3272 Request the lead time here
M6
14.8
Right Hand
10.0
25.0
Stainless Steel
10.0
$48.3474 - $53.5705 Request the lead time here
M5
12.8
Left Hand
8.0
22.0
Stainless Steel
8.0
$252.2715 - $279.5251 Request the lead time here
M16
30.0
Left Hand
22.0
45.0
Stainless Steel
22.0
$54.7151 - $60.6261 Request the lead time here
M12
24.0
Right Hand
16.0
35.0
Stainless Steel
16.0
$27.1216 - $30.0518 Request the lead time here
M8
19.3
Left Hand
13.0
30.0
Stainless Steel
13.0
$22.9552 - $25.4351 Request the lead time here
M10
24.0
Right Hand
16.0
35.0
Steel
16.0
$59.6677 - $66.1139 Request the lead time here
M16
30.0
Right Hand
22.0
45.0
Steel
22.0
$12.0278 - $13.3272 Request the lead time here
M5
12.8
Right Hand
8.0
22.0
Stainless Steel
8.0
$9.5122 - $10.5399 Request the lead time here
M8
19.3
Right Hand
13.0
30.0
Steel
13.0
$54.7937 - $60.7134 Request the lead time here
M14
30.0
Right Hand
22.0
45.0
Steel
22.0
$31.9957 - $35.4524 Request the lead time here
M10
24.0
Left Hand
16.0
35.0
Stainless Steel
16.0
$25.9426 - $28.7451 Request the lead time here
M12
24.0
Right Hand
16.0
35.0
Steel
16.0
$340.2402 - $376.9976 Request the lead time here
M14
30.0
Left Hand
22.0
45.0
Stainless Steel
22.0
$54.7937 - $60.7134 Request the lead time here
M14
30.0
Right Hand
22.0
45.0
Steel
22.0
$27.2003 - $30.1388 Request the lead time here
M12
24.0
Left Hand
16.0
35.0
Steel
16.0
$252.2715 - $279.5251 Request the lead time here
M16
30.0
Right Hand
22.0
45.0
Stainless Steel
22.0
$54.7151 - $60.6261 Request the lead time here
M12
24.0
Left Hand
16.0
35.0
Stainless Steel
16.0
$57.6238 - $63.8491 Request the lead time here
M14
30.0
Left Hand
22.0
45.0
Steel
22.0
  • of 2
Ball & Socket Joint Left Hand 10.0 M6 Steel

20213282

Price Range
$9.4946 - $8.5688

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3
    10.0
Ball & Socket Joint Left Hand 22.0 M14 Steel

20213336

Price Range
$63.8491 - $57.6238

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Right Hand 10.0 M6 Stainless Steel

20213367

Price Range
$13.3272 - $12.0278

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3
    10.0
Ball & Socket Joint Left Hand 8.0 M5 Stainless Steel

20213442

Price Range
$53.5705 - $48.3474

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    8.0
  • l1 ±0.3
    22.0
  • d2
    M5
  • d3
    8.0
Ball & Socket Joint Left Hand 22.0 M16 Stainless Steel

20213510

Price Range
$279.5251 - $252.2715

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M16
  • d3
    22.0
Ball & Socket Joint Right Hand 16.0 M12 Stainless Steel

20213398

Price Range
$60.6261 - $54.7151

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3
    16.0
Ball & Socket Joint Left Hand 13.0 M8 Stainless Steel

20213466

Price Range
$30.0518 - $27.1216

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3
    13.0
Ball & Socket Joint Right Hand 16.0 M10 Steel

20213220

Price Range
$25.4351 - $22.9552

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0
Ball & Socket Joint Right Hand 22.0 M16 Steel

20213268

Price Range
$66.1139 - $59.6677

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M16
  • d3
    22.0
Ball & Socket Joint Right Hand 8.0 M5 Stainless Steel

20213350

Price Range
$13.3272 - $12.0278

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    8.0
  • l1 ±0.3
    22.0
  • d2
    M5
  • d3
    8.0
Ball & Socket Joint Right Hand 13.0 M8 Steel

20213213

Price Range
$10.5399 - $9.5122

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3
    13.0
Ball & Socket Joint Right Hand 22.0 M14 Steel

20213244

Price Range
$60.7134 - $54.7937

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Left Hand 16.0 M10 Stainless Steel

20213473

Price Range
$35.4524 - $31.9957

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0
Ball & Socket Joint Right Hand 16.0 M12 Steel

20213237

Price Range
$28.7451 - $25.9426

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3
    16.0
Ball & Socket Joint Left Hand 22.0 M14 Stainless Steel

20213497

Price Range
$376.9976 - $340.2402

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Right Hand 22.0 M14 Steel

20213251

Price Range
$60.7134 - $54.7937

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Left Hand 16.0 M12 Steel

20213312

Price Range
$30.1388 - $27.2003

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3
    16.0
Ball & Socket Joint Right Hand 22.0 M16 Stainless Steel

20213428

Price Range
$279.5251 - $252.2715

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M16
  • d3
    22.0
Ball & Socket Joint Left Hand 16.0 M12 Stainless Steel

20213480

Price Range
$60.6261 - $54.7151

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3
    16.0
Ball & Socket Joint Left Hand 22.0 M14 Steel

20213329

Price Range
$63.8491 - $57.6238

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0